目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 722.3 - Spring latches with flange for surface mounting, Type L, left indexing cam
JW Winco
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Cam action indexing plungers
GN 722.3
GN 722.3 L
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_1/cam_action_indexing_plungers/gn722_3/gn722_3_l/gn722_3_l_asmtab.prj},{NB=Federriegel GN 722.3-12-20-L-ZB (deactivated)},{PARTNUMBER=GN 722.3-12-20-L-ZB},{POS=1},{D1=12},{S=20},{B=6.1},{D2=6.1},{H1=7.5},{H2=1.5},{H3=10},{K1=7.5},{K2=18},{K3=12},{L1=54},{L2=14},{L3=35},{L4=37},{L5=48},{M=34},{SW=10},{T=6},{FEDERDRUCK=14 / 35},{FARBE=ZB - verzinkt, blau passiviert},{PPATH=gn722_3_l_asmtpl.prj},{MAT=Stahl-Feinguss},{WEIGHT=0.1830},{CTN=7318290000},{ROHS=YES},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
Pin -0,05/-0,25 Bore +0,1/+0,3
[mm]
S
[mm]
B
+0,3
[mm]
D2
+0,3
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
K1
[mm]
K2
[mm]
K3
[mm]
L1
≈
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
M
[mm]
SW
[mm]
FEDERDRUCK
Spring load initial / end
[N]
FARBE
Surface
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Spring latch GN 722.3-8-2...
GN 722.3-8-20-L-SW
8
20
6.1
6.1
7.5
1.5
10
7.5
18
12
54
14
35
37
48
34
10
14 / 35
SW - zinc plated and plas...
0.1760
7318290000
YES
Spring latch GN 722.3-8-2...
GN 722.3-8-20-L-ZB
8
20
6.1
6.1
7.5
1.5
10
7.5
18
12
54
14
35
37
48
34
10
14 / 35
ZB - zinc plated, blue pa...
0.1760
7318290000
YES
Spring latch GN 722.3-10-...
GN 722.3-10-20-L-SW
10
20
6.1
6.1
7.5
1.5
10
7.5
18
12
54
14
35
37
48
34
10
14 / 35
SW - zinc plated and plas...
0.1800
7318290000
YES
Spring latch GN 722.3-10-...
GN 722.3-10-20-L-ZB
10
20
6.1
6.1
7.5
1.5
10
7.5
18
12
54
14
35
37
48
34
10
14 / 35
ZB - zinc plated, blue pa...
0.1800
7318290000
YES
Spring latch GN 722.3-12-...
GN 722.3-12-20-L-SW
12
20
6.1
6.1
7.5
1.5
10
7.5
18
12
54
14
35
37
48
34
10
14 / 35
SW - zinc plated and plas...
0.1800
7318290000
YES
Spring latch GN 722.3-12-...
GN 722.3-12-20-L-ZB
12
20
6.1
6.1
7.5
1.5
10
7.5
18
12
54
14
35
37
48
34
10
14 / 35
ZB - zinc plated, blue pa...
0.1830
7318290000
YES
Spring latch GN 722.3-14-...
GN 722.3-14-20-L-SW
14
20
6.1
6.1
7.5
1.5
10
7.5
18
12
54
14
35
37
48
34
10
14 / 35
SW - zinc plated and plas...
0.1800
7318290000
YES
Spring latch GN 722.3-14-...
GN 722.3-14-20-L-ZB
14
20
6.1
6.1
7.5
1.5
10
7.5
18
12
54
14
35
37
48
34
10
14 / 35
ZB - zinc plated, blue pa...
0.1860
7318290000
YES
Spring latch GN 722.3-16-...
GN 722.3-16-30-L-SW
16
30
10.1
10.1
15.0
5.0
15
14.0
34
10
83
20
54
55
80
55
17
22 / 70
SW - zinc plated and plas...
0.8435
73182900
YES
Spring latch GN 722.3-16-...
GN 722.3-16-30-L-ZB
16
30
10.1
10.1
15.0
5.0
15
14.0
34
10
83
20
54
55
80
55
17
22 / 70
ZB - zinc plated, blue pa...
0.7300
73182900
YES
Spring latch GN 722.3-20-...
GN 722.3-20-30-L-SW
20
30
10.1
10.1
15.0
5.0
15
14.0
34
10
83
20
54
55
80
55
17
22 / 70
SW - zinc plated and plas...
0.7491
73182900
YES
Spring latch GN 722.3-20-...
GN 722.3-20-30-L-ZB
20
30
10.1
10.1
15.0
5.0
15
14.0
34
10
83
20
54
55
80
55
17
22 / 70
ZB - zinc plated, blue pa...
0.8574
73182900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表