您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
DIN 6315 C - Forked Clamps with Pin End Metric
JW Winco
2.0 Clamping parts
2.3 Tensioning with eccentric cams and wedge clamps
Wedge Clamps
DIN 6315 C
Powered by
CAD模型選擇
{winco/2_0_clamping_parts/2_3/wedge_clamps/din6315_c/din6315c.prj},{NB=Forked Clamp DIN 6315C-18-250},{PARTNUMBER=DIN 6315C-18-250},{ITEMID=A70755},{B1=18},{L1=250},{BSM=M16 M18},{BSI=5/8},{H=30},{B2=50},{D=24},{L2=55},{L3=36},{WEIGHT=1.7500},{CTN=84662020},{ROHS=},{INFOWINCO=Product details}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
B1
[mm]
L1
[mm]
BSM
Bolt Size Metric
ⁿ/ₐ
BSI
Bolt Size Inch
ⁿ/ₐ
H
[mm]
B2
[mm]
D
Dia.
[mm]
L2
[mm]
L3
[mm]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Forked Clamp DIN 6315C-9-...
DIN 6315C-9-100
9
100
M8
5/16
15
30
12
30
18
0.2200
84662020
Forked Clamp DIN 6315C-11...
DIN 6315C-11-125
11
125
M10
3/8
20
30
16
36
24
0.3500
84662020
Forked Clamp DIN 6315C-14...
DIN 6315C-14-160
14
160
M12 M14
1/2
25
40
20
45
30
0.6800
84662020
Forked Clamp DIN 6315C-14...
DIN 6315C-14-200
14
200
M12 M14
1/2
25
40
20
45
30
0.9500
84662020
Forked Clamp DIN 6315C-18...
DIN 6315C-18-200
18
200
M16 M18
5/8
30
50
24
55
36
1.3500
84662020
Forked Clamp DIN 6315C-18...
DIN 6315C-18-250
18
250
M16 M18
5/8
30
50
24
55
36
1.7500
84662020
Forked Clamp DIN 6315C-22...
DIN 6315C-22-250
22
250
M20 M22
3/4
40
60
30
65
45
2.7000
84662020
Forked Clamp DIN 6315C-22...
DIN 6315C-22-315
22
315
M20 M22
3/4
40
60
30
65
45
3.3990
84662020
Forked Clamp DIN 6315C-26...
DIN 6315C-26-250
26
250
M24
1
40
70
38
80
56
3.1990
84662020
Forked Clamp DIN 6315C-26...
DIN 6315C-26-315
26
315
M24
1
40
70
38
80
56
4.0990
84662020
Forked Clamp DIN 6315C-33...
DIN 6315C-33-315
33
315
M30
1 1/4
50
80
45
85
56
5.6990
84662020
Forked Clamp DIN 6315C-33...
DIN 6315C-33-400
33
400
M30
1 1/4
50
80
45
85
56
6.9990
84662020
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表