28-601 - Angle Bracket
IPS
ips
Metric
Accessories
Brackets
Powered by
CAD模型選擇
{weiss/ips/metric/accessories/brackets/28_601_30.prj},{NB=28-601-30},{PN=28-601},{DESCRIPTION=Angle Bracket 30},{SERIES=30},{SER=30},{SCREWS=24-112-8},{SN=BHCS M8X12},{NUTS=20-058},{TN=M8 Standard T-Nut 40/30/1.5},{MAT=Aluminum},{FIN=Anodized},{A=25},{B=25.4},{C=25.4},{D=3.2},{HOLE=8.4},{WEIGHT=9},{E=30.000},{F=30.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
SCREWS
Screws
ⁿ/ₐ
SN
Screw Name
ⁿ/ₐ
NUTS
T-Nuts
ⁿ/ₐ
TN
T-Nut Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
FIN
Finish
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
HOLE
Hole
[mm]
WEIGHT
Weight
[g]
28-601
28-601
Angle Bracket 30
30
24-112-8
BHCS M8X12
20-058
M8 Standard T-Nut 40/30/1...
Aluminum
Anodized
25
25.4
25.4
3.2
8.4
9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表