目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
762-3035/000-001 - PERSPECTO® Control-Panel with screen size 3,5" CODESYS Target-Visualisation
WAGO
PG 27 - Special components WAGO-I/O-SYSTEMS
Series 762 PERSPECTO
Powered by
CAD模型選擇
{wago/pg27/serie762perspecto/0762-3035_0001_0999-0962.prj},{NB=762-3035/000-001},{BESTNR=762-3035/000-001},{INFODE=Info DE},{INFOEN=Info EN},{HOEHE=96.00},{BREITE=96.00},{TIEFE=29.00},{BEMERKUNGEN=8.9 cm (3.5'')},{GEWICHT=165.000},{ECLASS71=27-24-23-01},{LINKDE=http://www.wago.com/de/p/762-3035_000-001},{LINKEN=http://www.wago.com/global/p/762-3035_000-001}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2021年12月31日.
Alternative part(s)
Should a replacement part be used?
762-4301/8000-002 - Touch Panel 600 10.9 cm (4,3") Control Panel
WAGO
14.07.2023
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表