目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
2010-433 to 2010-435 - PUSH-IN TYPE JUMPER BARS NOMINAL CURRENT 57 A
WAGO
PG 22 - TOPJOB S Rail mounted terminal blocks
Series 2010
Powered by
CAD模型選擇
{wago/pg22/serie2010/2010-0433_0999-0962.prj},{NB=2010-433},{BESTNR=2010-433},{INFODE=Info DE},{INFOEN=Info EN},{STROM=57},{P=3},{FARBE=lichtgrau},{GEWICHT=4.950},{RGB=0.87,0.84,0.79,0},{ECLASS71=27-14-11-40},{ECLASS81=27-14-11-40},{LINKDE=http://www.wago.com/de/p/2010-433},{LINKEN=http://www.wago.com/global/p/2010-433},{FILENAME=2010-433}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BESTNR
Item-No.
ⁿ/ₐ
STROM
Current intensity
[A]
P
No. of poles
ⁿ/ₐ
FARBE
Color
ⁿ/ₐ
GEWICHT
Weight
[g]
ECLASS71
eCl@ss 7.1
ⁿ/ₐ
ECLASS81
eCl@ss 8.1
ⁿ/ₐ
2010-433
2010-433
57
3
lichtgrau
4.950
27-14-11-40
27-14-11-40
2010-434
2010-434
57
4
lichtgrau
6.150
27-14-11-40
27-14-11-40
2010-435
2010-435
57
5
lichtgrau
7.340
27-14-11-40
27-14-11-40
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表