目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
890-243 - Socket, 3-pole, Cod. B
WAGO
PG 20 - WINSTA
Series 890
Powered by
CAD模型選擇
{wago/pg20/serie890/0890-0243_0999-0962.prj},{NB=890-263},{BESTNR=890-263},{INFODE=Info DE},{INFOEN=Info EN},{QUERSCHNITT1=0.25 - 1.5},{QUERSCHNITT2=22 - 16},{ABISOLIERLAENGE=9},{SPANNUNG=250},{BEMESSSTOSSSPG=4},{VERSCHMUTZGRAD=3},{STROM=16},{P=3},{HOEHE=11.70},{BREITE=15.00},{TIEFE=34.10},{FARBE=hellgrün},{BEMERKUNGEN=1 2 3},{RGB=0.65,0.50,0.05,0},{GEWICHT=3.644},{ECLASS71=27-44-06-05},{LINKDE=http://www.wago.com/de/p/890-263},{LINKEN=http://www.wago.com/global/p/890-263}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
BESTNR
Item-No.
ⁿ/ₐ
QUERSCHNITT1
Cross section
[mm²]
QUERSCHNITT2
Cross section
[AWG]
ABISOLIERLAENGE
Strip length
[mm]
SPANNUNG
Measured voltage
[V]
BEMESSSTOSSSPG
Rated impulse voltage
[kV]
VERSCHMUTZGRAD
Pollution degree
ⁿ/ₐ
STROM
Current intensity
[A]
P
No. of poles
ⁿ/ₐ
HOEHE
Height
[mm]
BREITE
Width
[mm]
TIEFE
Depth
[mm]
FARBE
Color
ⁿ/ₐ
BEMERKUNGEN
Comment
ⁿ/ₐ
GEWICHT
Weight
[g]
ECLASS71
eCl@ss 7.1
ⁿ/ₐ
890-243
890-243
0.25 - 1.5
22 - 16
9
250
4
3
16
3
11.70
15.00
34.10
grau
1 2 3
3.644
27-44-06-05
890-243/060-000
890-243/060-000
0.25 - 1.5
22 - 16
9
250
4
3
16
3
11.70
15.00
34.10
grau
L Erde N
3.500
27-44-06-05
890-243/062-000
890-243/062-000
0.25 - 1.5
22 - 16
9
250
4
3
16
3
11.70
15.00
34.10
grau
2 PE 1
3.644
27-44-06-05
890-263
890-263
0.25 - 1.5
22 - 16
9
250
4
3
16
3
11.70
15.00
34.10
hellgrün
1 2 3
3.644
27-44-06-05
890-263/071-000
890-263/071-000
0.25 - 1.5
22 - 16
9
250
4
3
16
3
11.70
15.00
34.10
hellgrün
U+ X/Y U-
3.623
27-44-06-05
890-263/073-000
890-263/073-000
0.25 - 1.5
22 - 16
9
250
4
3
16
3
11.70
15.00
34.10
hellgrün
1 Erde 2
3.623
27-44-06-05
890-283
890-283
0.25 - 1.5
22 - 16
9
250
4
3
16
3
11.70
15.00
34.10
pink
1 2 3
3.644
27-44-06-05
890-283/081-000
890-283/081-000
0.25 - 1.5
22 - 16
9
250
4
3
16
3
11.70
15.00
34.10
pink
1 2 5
3.623
27-44-06-05
890-283/082-000
890-283/082-000
0.25 - 1.5
22 - 16
9
250
4
3
16
3
11.70
15.00
34.10
pink
+ S -
3.623
27-44-06-05
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表