目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
788-334 - Relay socket with relay and status indicator 2 changeover contacts DC 24 V
WAGO
PG 06 - Electronics
Series 788
Powered by
CAD模型選擇
{wago/pg06/serie788/0788-0334_0999-0962.prj},{NB=788-334},{BESTNR=788-334},{INFODE=Info DE},{INFOEN=Info EN},{QUERSCHNITT1=0.34 - 2.5},{QUERSCHNITT2=22 - 12},{ABISOLIERLAENGE=5 - 6},{HOEHE=63.00},{BREITE=15.00},{TIEFE=86.00},{FARBE=grau},{RGB=0.67,0.67,0.67,0},{GEWICHT=51.992},{ECLASS71=27-37-16-01},{LINKDE=http://www.wago.com/de/p/788-334},{LINKEN=http://www.wago.com/global/p/788-334}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2018年12月31日.
Alternative part(s)
Should a replacement part be used?
788-312 - Relay module, Nominal input voltage: 24 VDC, 2 changeover contact...
WAGO
07.09.2023
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表