目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
235-852/331-000 to 235-874/331-000 - 2-CONDUCTOR PCB TERMINAL STRIP 2 SOLDER PINS / POLE PIN SPACING 10/10.16 MM / 0.4 IN WITH PUSH BOTTONS
WAGO
PG 04 - PCB terminal blocks and feedtrough terminal blocks
Series 235
Powered by
CAD模型選擇
{wago/pg04/serie235/0235-0852_0331_0999-0962.prj},{NB=235-857/331-000},{BESTNR=235-857/331-000},{INFODE=Info DE},{INFOEN=Info EN},{QUERSCHNITT1=2 x 0.25 - 0.75},{QUERSCHNITT2=2 x 24 - 18},{ABISOLIERLAENGE=9 - 10},{SPANNUNG=1000},{BEMESSSTOSSSPG=8},{VERSCHMUTZGRAD=2},{STROM=10},{RM=10.00},{P=7},{HOEHE=15.50},{BREITE=71.50},{TIEFE=12.50},{ANZAHLKLEMMSTEL=14},{ANZAHLPOTENTIAL=14},{FARBE=grau},{GEWICHT=MIN},{BEMERKUNGEN=L = (No. of poles x Pin Spacing) + 1,5 mm},{BOHRLOCHDURCHM=1 +0,1 mm},{RGB=0.56,0.57,0.57,0},{ECLASS71=27-44-04-01},{ECLASS81=27-44-04-01},{LINKDE=http://www.wago.com/de/p/235-857_331-000},{LINKEN=http://www.wago.com/global/p/235-857_331-000}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2016年10月31日.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表