目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
884-3580 - Cover, for stud terminal block, 35 mm²
WAGO
PG 01 - Rail mounted terminal blocks
Series 884
Powered by
CAD模型選擇
{wago/pg01/serie884/0884-3580_0999-0962.prj},{NB=884-3580},{BESTNR=884-3580},{BEZEICHNUNG=Abdeckprofil, beige},{INFODE=Info DE},{INFOEN=Info EN},{HOEHE=31.80},{BREITE=26.70},{TIEFE=63.20},{FARBE=beige},{GEWICHT=5.900},{RGB=0.80,0.72,0.53,0},{ECLASS71=27-14-11-92},{ECLASS81=27-14-11-92},{LINKDE=http://www.wago.com/de/p/884-3580},{LINKEN=http://www.wago.com/global/p/884-3580},{FILENAME=884-3580}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BESTNR
Item-No.
ⁿ/ₐ
BEZEICHNUNG
Description
ⁿ/ₐ
HOEHE
Height
[mm]
BREITE
Width
[mm]
TIEFE
Depth
[mm]
FARBE
Color
ⁿ/ₐ
GEWICHT
Weight
[g]
ECLASS71
eCl@ss 7.1
ⁿ/ₐ
ECLASS81
eCl@ss 8.1
ⁿ/ₐ
884-3580
884-3580
Cover, beige
31.80
26.70
63.20
beige
5.900
27-14-11-92
27-14-11-92
884-3584
884-3584
Cover, blue
31.80
26.70
63.20
blue
5.900
27-14-11-92
27-14-11-92
884-3586
884-3586
Cover, yellow
31.80
26.70
63.20
yellow
5.900
27-14-11-92
27-14-11-92
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表