目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
285-1169 - Three phase set, 185 mm², 353 A, gray, blue, green-yellow
WAGO
PG 01 - Rail mounted terminal blocks
Series 285
Powered by
CAD模型選擇
{wago/pg01/serie285/0285-1169_0999-0962.prj},{NB=285-1169},{BESTNR=285-1169},{BEZEICHNUNG=Drehstromset, 185 mm², 353 A, grau/blau/grün-gelb},{INFODE=Info DE},{INFOEN=Info EN},{QUERSCHNITT1=50 - 185},{QUERSCHNITT2=1/0 - 350},{ABISOLIERLAENGE=45 - 47},{SPANNUNG=1000},{BEMESSSTOSSSPG=12},{VERSCHMUTZGRAD=3},{STROM=353},{HOEHE=130.00},{BREITE=160.00},{TIEFE=116.00},{ANZAHLKLEMMSTEL=10},{ANZAHLPOTENTIAL=5},{FARBE=grau/blau/grün-gelb},{GEWICHT=2764.900},{RGB=0.56,0.57,0.57,0},{ECLASS71=27-14-11-06},{ECLASS81=27-14-11-06},{LINKDE=http://www.wago.com/de/p/285-1169},{LINKEN=http://www.wago.com/global/p/285-1169}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BESTNR
Item-No.
ⁿ/ₐ
BEZEICHNUNG
Description
ⁿ/ₐ
QUERSCHNITT1
Cross section
[mm²]
QUERSCHNITT2
Cross section
[AWG]
ABISOLIERLAENGE
Strip length
[mm]
SPANNUNG
Measured voltage
[V]
BEMESSSTOSSSPG
Rated impulse voltage
[kV]
VERSCHMUTZGRAD
Pollution degree
ⁿ/ₐ
STROM
Current intensity
[A]
HOEHE
Height
[mm]
BREITE
Width
[mm]
TIEFE
Depth
[mm]
ANZAHLKLEMMSTEL
Number of connection points
ⁿ/ₐ
ANZAHLPOTENTIAL
Number of potentials
ⁿ/ₐ
FARBE
Color
ⁿ/ₐ
GEWICHT
Weight
[g]
ECLASS71
eCl@ss 7.1
ⁿ/ₐ
ECLASS81
eCl@ss 8.1
ⁿ/ₐ
285-1169
285-1169
Three phase set, with 185...
50 - 185
1/0 - 350
45 - 47
1000
12
3
353
130.00
160.00
116.00
10
5
gray/blue/green-yellow
2764.900
27-14-11-06
27-14-11-06
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表