目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
282-883 - Locking cover, mechanically locks multiple links, 3-pole
WAGO
PG 01 - Rail mounted terminal blocks
Series 282
Powered by
CAD模型選擇
{wago/pg01/serie282/0282-0883_0999-0962.prj},{NB=282-883},{BESTNR=282-883},{BEZEICHNUNG=Verriegelungskappe, transparent},{INFODE=Info DE},{INFOEN=Info EN},{BREITE=23.20},{FARBE=transparent},{GEWICHT=1.710},{RGB=0.95,0.93,0.88,0.5},{ECLASS71=27-14-92-14},{ECLASS81=27-14-92-14},{LINKDE=http://www.wago.com/de/p/282-883},{LINKEN=http://www.wago.com/global/p/282-883},{FILENAME=282-883}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BESTNR
Item-No.
ⁿ/ₐ
BEZEICHNUNG
Description
ⁿ/ₐ
BREITE
Width
[mm]
FARBE
Color
ⁿ/ₐ
GEWICHT
Weight
[g]
ECLASS71
eCl@ss 7.1
ⁿ/ₐ
ECLASS81
eCl@ss 8.1
ⁿ/ₐ
282-883
282-883
Locking cover, transparen...
23.20
transparent
1.710
27-14-92-14
27-14-92-14
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表