目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
279-482 to 279-490 - Jumper, 2-way, insulated
WAGO
PG 01 - Rail mounted terminal blocks
Series 279
Powered by
CAD模型選擇
{wago/pg01/serie279/0279-0482_0999-0962.prj},{NB=279-482},{BESTNR=279-482},{INFODE=Info DE},{INFOEN=Info EN},{P=2},{BREITE=8.00},{TIEFE=3.89},{FARBE=grau},{RGB=0.56,0.57,0.57,0},{GEWICHT=0.660},{ECLASS71=27-14-11-40},{LINKDE=http://www.wago.com/de/p/279-482},{LINKEN=http://www.wago.com/global/p/279-482}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BESTNR
Item-No.
ⁿ/ₐ
P
No. of poles
ⁿ/ₐ
BREITE
Width
[mm]
TIEFE
Depth
[mm]
FARBE
Color
ⁿ/ₐ
GEWICHT
Weight
[g]
ECLASS71
eCl@ss 7.1
ⁿ/ₐ
279-482
279-482
2
8.00
3.89
gray
0.660
27-14-11-40
279-483
279-483
3
12.00
3.89
gray
1.022
27-14-11-40
279-490
279-490
10
40.00
3.89
gray
3.580
27-14-11-40
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表