目錄: Vesta
Created: 14.12.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Vesta
XASV - REAR HINGE HORIZONTAL MOUNTING
Vesta
Pneumatic actuators
Pneumatic cylinders VDMA - ISO 15552
Fixing accessories
Powered by
CAD模型選擇
{vesta/cylinders/iso_15552/accessories/xasv_asmtab.prj},{NB=XASV/63},{CODE=XASV/63},{BORE=63},{A2=190},{M=75},{M4=81},{Q=9},{Q1=15},{R=50},{S=10.0},{T=12},{T1=5},{U1=56.5},{U2=56.5},{W2=0},{PPATH=xasv_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CODE
Code
ⁿ/ₐ
BORE
Bore
[mm]
A2
[mm]
M
[mm]
M4
[mm]
Q
ØQ
[mm]
Q1
ØQ1
ⁿ/ₐ
R
[mm]
S
[mm]
T
[mm]
T1
ⁿ/ₐ
U1
[mm]
U2
[mm]
W2
[mm]
XASV/32
XASV/32
32
142
45
54
7
11
32
8.0
10
5
32.5
32.5
0
XASV/40
XASV/40
40
160
52
63
7
11
36
8.5
10
5
38.0
38.0
0
XASV/50
XASV/50
50
170
65
71
9
15
45
10.0
12
5
46.5
46.5
0
XASV/63
XASV/63
63
190
75
81
9
15
50
10.0
12
5
56.5
56.5
0
XASV/80
XASV/80
80
210
95
101
11
18
63
12.5
16
6
72.0
72.0
0
XASV/100
XASV/100
100
230
115
123
11
18
73
13.0
16
6
89.0
89.0
0
XASV/125
XASV/125
125
275
140
141
14
0
90
16.5
16
0
50.0
70.0
-40
XASV/160
XASV/160
160
315
180
182
18
0
140
22.0
20
0
63.0
110.0
-50
XASV/200
XASV/200
200
335
220
182
18
0
140
22.0
20
0
63.0
110.0
-50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表