目錄: Vesta
Created: 14.12.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Vesta
XAS-SN - REAR HINGE MOUNTING WITH NARROW ROD EYE
Vesta
Pneumatic actuators
Pneumatic cylinders VDMA - ISO 15552
Fixing accessories
Powered by
CAD模型選擇
{vesta/cylinders/iso_15552/accessories/xas_sn_asmtab.prj},{NB=XAS-SN/50},{CODE=XAS-SN/50},{BORE=50},{A2=170},{B=21},{M=65},{M1=65},{M4=54},{P=20},{P1=3},{Q=9.0},{Q1=15},{R=45},{S=45},{T=12},{T1=10.5},{U1=50},{U2=30},{W2=33},{PPATH=xas_sn_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODE
Code
ⁿ/ₐ
BORE
Bore
[mm]
A2
[mm]
B
[mm]
M
[mm]
M1
[mm]
M4
[mm]
P
ØP
[mm]
P1
[mm]
Q
ØQ
[mm]
Q1
ØQ1
[mm]
R
[mm]
S
[mm]
T
[mm]
T1
[mm]
U1
[mm]
U2
[mm]
W2
[mm]
XAS-SN/32
XAS-SN/32
32
142
14
45
51
41
20
3
6.6
11
32
31
10
8.5
38
18
21
XAS-SN/40
XAS-SN/40
40
160
16
52
54
48
20
3
6.6
11
36
35
10
8.5
41
22
24
XAS-SN/50
XAS-SN/50
50
170
21
65
65
54
20
3
9.0
15
45
45
12
10.5
50
30
33
XAS-SN/63
XAS-SN/63
63
190
21
75
67
60
20
3
9.0
15
50
50
12
10.5
52
35
37
XAS-SN/80
XAS-SN/80
80
210
25
95
86
75
20
3
11.0
18
63
60
14
11.5
66
40
47
XAS-SN/100
XAS-SN/100
100
230
25
115
96
85
20
3
11.0
18
71
70
15
12.5
76
50
55
XAS-SN/125
XAS-SN/125
125
275
37
140
124
110
20
3
13.5
20
90
90
20
17.0
94
60
70
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表