Series B - Medium load
Veith
Gas- und Schraubendruckfedern und Zubehör
Special Springs
Die springs
Die springs to ISO 10243
Powered by
CAD模型選擇
{veith/federn/special_springs/molle_per_stampi/molle_per_stampi_iso10243/b.prj},{NB=B25-139(0)},{CODICE=B25-139},{DH=25},{DD=12.5},{LO=139},{RG=23.2},{SX=0},{S1=35},{F1=812},{S2=42},{F2=974},{SN=52.5},{FN=1218},{SB=59.4},{FB=1378},{MAT=Cr-Si},{BXH=5.4 x 3.3},{DE=24.5},{DE1=24.500},{B=5.400},{RG1=23.200}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODICE
Code
ⁿ/ₐ
DH
Hole diameter
[mm]
DD
Rod diameter
[mm]
LO
Free length
[mm]
RG
Rate /±10%
[N/mm]
FX
Force
[N]
PX
Use % of SN
[%]
LX
Length at compression end
[mm]
S1
Recommended working deflection for long spring life
[mm]
F1
Force
[N]
S2
Recommended working deflection for medium spring life
[mm]
F2
Force
[N]
SN
Maximum operating deflection
[mm]
FN
Force
[N]
SB
Solid deflection
[mm]
FB
Force
[N]
MAT
Material
ⁿ/ₐ
BXH
Cross wire section
[mm]
DE
Approx. spring outside diameter
[mm]
B10-025
B10-025
10
5
25
16
0.000
0.000
25.000
6.3
101
7.5
120
9.4
150
10.2
163
Cr-Si
1.9 x 1.3
9.3
B10-032
B10-032
10
5
32
13
0.000
0.000
32.000
8
104
9.6
125
12
156
14.2
185
Cr-Si
1.9 x 1.3
9.3
B10-038
B10-038
10
5
38
11.9
0.000
0.000
38.000
9.5
113
11.4
136
14.3
170
16.8
200
Cr-Si
1.9 x 1.3
9.3
B10-044
B10-044
10
5
44
10.3
0.000
0.000
44.000
11
113
13.2
136
16.5
170
19.4
200
Cr-Si
1.9 x 1.3
9.3
B10-051
B10-051
10
5
51
8.9
0.000
0.000
51.000
12.8
114
15.3
136
19.1
170
23.4
208
Cr-Si
1.9 x 1.3
9.3
B10-064
B10-064
10
5
64
7.5
0.000
0.000
64.000
16
120
19.2
144
24
180
28.2
212
Cr-Si
1.9 x 1.3
9.3
B10-076
B10-076
10
5
76
5.3
0.000
0.000
76.000
19
101
22.8
121
28.5
151
34.2
181
Cr-Si
1.9 x 1.3
9.3
B10-305
B10-305
10
5
305
1.6
0.000
0.000
305.000
76.3
122
91.5
146
114.4
183
133.8
214
Cr-Si
1.9 x 1.3
9.3
B13-025
B13-025
12.5
6.3
25
30
0.000
0.000
25.000
6.3
189
7.5
225
9.4
282
11.9
357
Cr-Si
2.5 x 1.5
12.2
B13-032
B13-032
12.5
6.3
32
24.8
0.000
0.000
32.000
8
198
9.6
238
12
298
16.2
402
Cr-Si
2.5 x 1.5
12.2
B13-038
B13-038
12.5
6.3
38
21.4
0.000
0.000
38.000
9.5
203
11.4
244
14.3
306
18.7
400
Cr-Si
2.5 x 1.5
12.2
B13-044
B13-044
12.5
6.3
44
18.5
0.000
0.000
44.000
11
204
13.2
244
16.5
305
21.3
394
Cr-Si
2.5 x 1.5
12.2
B13-051
B13-051
12.5
6.3
51
15.5
0.000
0.000
51.000
12.8
198
15.3
237
19.1
296
25.6
397
Cr-Si
2.5 x 1.5
12.2
B13-064
B13-064
12.5
6.3
64
12.1
0.000
0.000
64.000
16
194
19.2
232
24
290
32.4
392
Cr-Si
2.5 x 1.5
12.2
B13-076
B13-076
12.5
6.3
76
10.2
0.000
0.000
76.000
19
194
22.8
233
28.5
291
39
398
Cr-Si
2.5 x 1.5
12.2
B13-089
B13-089
12.5
6.3
89
8.4
0.000
0.000
89.000
22.3
187
26.7
224
33.4
281
45.9
386
Cr-Si
2.5 x 1.5
12.2
B13-102
B13-102
12.5
6.3
102
6.3
0.000
0.000
102.000
25.5
161
30.6
193
38.3
241
52.3
329
Cr-Si
2.5 x 1.5
12.2
B13-305
B13-305
12.5
6.3
305
2.1
0.000
0.000
305.000
76.3
160
91.5
192
114.4
240
152.5
320
Cr-Si
2.5 x 1.5
12.2
B16-025
B16-025
16
8
25
49.4
0.000
0.000
25.000
6.3
311
7.5
371
9.4
464
10.5
519
Cr-Si
3.2 x 2.2
15.2
B16-032
B16-032
16
8
32
37.1
0.000
0.000
32.000
8
297
9.6
356
12
445
13.2
490
Cr-Si
3.2 x 2.2
15.2
B16-038
B16-038
16
8
38
33.9
0.000
0.000
38.000
9.5
322
11.4
386
14.3
485
17.2
583
Cr-Si
3.2 x 2.2
15.2
B16-044
B16-044
16
8
44
30
0.000
0.000
44.000
11
330
13.2
396
16.5
495
19.4
582
Cr-Si
3.2 x 2.2
15.2
B16-051
B16-051
16
8
51
26.4
0.000
0.000
51.000
12.8
338
15.3
404
19.1
504
24.2
639
Cr-Si
3.2 x 2.2
15.2
B16-064
B16-064
16
8
64
20.5
0.000
0.000
64.000
16
328
19.2
394
24
492
29.2
599
Cr-Si
3.2 x 2.2
15.2
B16-076
B16-076
16
8
76
17.8
0.000
0.000
76.000
19
338
22.8
406
28.5
507
36.3
646
Cr-Si
3.2 x 2.2
15.2
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表