目錄: TSUBAKIMOTO CHAIN TSUBAKI TOP CHAIN
Created: 18.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
TSUBAKIMOTO CHAIN TSUBAKI TOP CHAIN
WT2525-M
TSUBAKIMOTO CHAIN TSUBAKI TOP CHAIN
Top Chains
Plastic Modular Chain
Straight Running - Fixed-Width Type
WT2525-M
Powered by
CAD模型選擇
{tyc/top_chains/plastic_modular_chain/straight_running_fixed_width_type/wt2525_m/wt2525_m_asmtab.prj},{NB=WT2525-M100-G},{CNSORDERNO=WT2525-M100-G},{TYPE=Closed Type},{P=25.4},{W=100},{M=G},{C=Gray},{PM=Plug},{PPATH=parts/wt2525_m_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CNSORDERNO
Order Number
ⁿ/ₐ
TYPE
Magnet arrangement
ⁿ/ₐ
P
Chain Pitch
[mm]
W
Chain Width
[mm]
M
Material Mark
ⁿ/ₐ
C
Link Color
ⁿ/ₐ
PM
Pinning method
ⁿ/ₐ
WT2525-M100-G
WT2525-M100-G
Closed Type
25.4
100
G
Gray
Plug
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表