SSC1 - Accessorio SSC1
TVMP
accessori
Powered by
CAD模型選擇
{tvmp/accessori/ssc1.prj},{NB=SSC1 D2=28 D1=20 L1=26 L=60},{IDNR=},{D1=20},{D2=28},{D3=32},{K=6},{VALL1=26,36,46,56,66,76,86,96},{L1=26},{L=60},{SM=0.3},{RD2=1.0},{DISTPUNTA=6.0},{RP=1.0},{BGOLAD1=2.5},{RGOLAD1=1.0},{TGOLAD1=0.2},{BGOLAD2=2.5},{RGOLAD2=1.0},{TGOLAD2=0.2},{RSCA=2.0},{DISTSCA=1.6}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
D1
Diametro finale colonna
[mm]
D2
Diametro corpo colonna
[mm]
SSC1 D2=18 D1=12 L1=22 L=...
12
18
SSC1 D2=20 D1=14 L1=22 L=...
14
20
SSC1 D2=22 D1=16 L1=22 L=...
16
22
SSC1 D2=22 D1=17 L1=26 L=...
17
22
SSC1 D2=26 D1=18 L1=26 L=...
18
26
SSC1 D2=28 D1=20 L1=26 L=...
20
28
SSC1 D2=28 D1=21 L1=26 L=...
21
28
SSC1 D2=34 D1=25 L1=26 L=...
25
34
SSC1 D2=34 D1=26 L1=36 L=...
26
34
SSC1 D2=40 D1=31 L1=46 L=...
31
40
SSC1 D2=40 D1=32 L1=36 L=...
32
40
SSC1 D2=48 D1=40 L1=46 L=...
40
48
SSC1 D2=60 D1=50 L1=96 L=...
50
60
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SSB1 - Accessorio SSB1
TVMP
18.3.2004
SSB3 - Accessorio SSB3
TVMP
18.3.2004
SSB1s - Accessorio SSB1s
TVMP
18.3.2004
ETC - Accessorio ETC
TVMP
18.3.2004
UNI 5931 - Vite a testa cilindrica con esagono incassato
TVMP
22.10.2010
PUN - Accessorio PUN
TVMP
15.4.2004
UGE - Accessorio Ugello
TVMP
24.3.2004
Y5/1 - PART. Y5/1
TVMP
29.3.2004
SSB3b - Accessorio SSB3b
TVMP
18.3.2004
Y12 - PART. Y12
TVMP
26.3.2004
Y11 - PART. Y11
TVMP
26.3.2004
Y7 - PART. Y7
TVMP
30.3.2004
S3 - Valvole di controllo
AirTAC
21.07.2022
GIR - Gate Insert, Round, with Rounded Tunnel
D-M-E
22.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表