目錄: Turck
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
1600621 - Magnetic Field Sensor, With TIN Coating, For Detection of Ferromagnetic Parts
Turck
Sensors
magnetic20field20sensors
Powered by
CAD模型選擇
{turck/sensors/magnetic20field20sensors/1600621.prj},{NB=1600621},{BMENB=1600621},{NO_CU_PER_OU=1},{PREVIEW=../../../_pool_/80/cc/1600621.png},{MASSZEICHNUNG=../../../_pool_/80/cc/1600621.png},{DESCSHORT=Magnetic Field Sensor, With TIN Coating, For Detection of Ferromagnetic Parts},{DESCLONG=Magnetic Field Sensor, With TIN Coating, For Detection of Ferromagnetic Parts, Operating voltage 10…30 VDC, Threaded barrel, M12 x 1, Stainless steel, 1.4301, DC 3-wire, 10…30 VDC, NC/NO parametrizable with teach adapter VB2‐SP1, M12 x 1 male connector},{EAN=4047101366532},{MANUNAME=Turck},{MANUTYPEDESC=NIMFE-EM12/4.0L61-UP6X-H1141/S1182},{DEEPLINK=Deeplink},{DEEPLINK_ENG=https://www.turck.de/en/product/1600621}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BMENB
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
EAN
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
NO_CU_PER_OU
Packaging quantity
ⁿ/ₐ
1600621
1600621
Magnetic Field Sensor, Wi...
Magnetic Field Sensor, Wi...
4047101366532
Turck
NIMFE-EM12/4.0L61-UP6X-H1...
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表