目錄: Turck
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
7580527 - Temperature measuring amplifier, 1-channel
Turck
Interface Technology
signal20conditioners
Powered by
CAD模型選擇
{turck/interface20technology/signal20conditioners/7580527.prj},{NB=7580527},{PREVIEW=../../../_pool_/6b/2e/7580527.png},{MASSZEICHNUNG=../../../_pool_/6b/2e/7580527.png},{BMENB=7580527},{DESCSHORT=Temperature measuring amplifier, 1-channel},{DESCLONG=Temperature measuring amplifier, 1-channel, Operating voltage 10…30 VDC, Input circuits monitored for wire-break and short-circuit, Parameterized via PC, Complete galvanic isolation, Removable screw terminals, ATEX use in Zone 2, cUL, SIL 2},{EAN=4047101419658},{MANUNAME=Turck},{MANUTYPEDESC=IM12-TI02-1TCURTDR-1I1R-C0/24VDC},{NO_CU_PER_OU=1},{DEEPLINK=Deeplink},{DEEPLINK_ENG=https://www.turck.de/en/product/7580527},{DEEPLINK_DEU=https://www.turck.de/de/product/7580527},{VER=8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BMENB
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
EAN
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
NO_CU_PER_OU
Packaging quantity
ⁿ/ₐ
VER
ⁿ/ₐ
7580527
7580527
Temperature measuring amp...
Temperature measuring amp...
4047101419658
Turck
IM12-TI02-1TCURTDR-1I1R-C...
1
8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表