目錄: Turck
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
7580401 - Analog Signal Isolator, 1-channel
Turck
Interface Technology
signal20conditioners
Powered by
CAD模型選擇
{turck/interface20technology/signal20conditioners/7580401.prj},{NB=7580401},{BMENB=7580401},{NO_CU_PER_OU=1},{PREVIEW=../../../_pool_/94/2e/7580401.png},{MASSZEICHNUNG=../../../_pool_/94/2e/7580401.png},{DESCSHORT=Analog Signal Isolator, 1-channel},{DESCLONG=Analog Signal Isolator, 1-channel, Operating voltage 10…30 VDC, Output circuits monitored for wire-break and short-circuit, Complete galvanic isolation, HART transparent, Removable screw terminals, ATEX, IECEx, cFM, cUL,NEPSI, INMETRO, Kosha, TR CU EAC CMI, TIIS, Russia Pattern Approval, Installation in zone 2, SIL 2},{EAN=4047101311198},{MANUNAME=Turck},{MANUTYPEDESC=IMX12-AO01-1I-1I-H0/24VDC},{DEEPLINK=Deeplink},{DEEPLINK_ENG=https://www.turck.de/en/product/7580401}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BMENB
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
EAN
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
NO_CU_PER_OU
Packaging quantity
ⁿ/ₐ
7580401
7580401
Analog Signal Isolator, 1...
Analog Signal Isolator, 1...
4047101311198
Turck
IMX12-AO01-1I-1I-H0/24VDC
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表