目錄: Turck
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
7030234 - HF Read/Write Head
Turck
Identification
hf2fuhf20read2fwrite20device
Powered by
CAD模型選擇
{turck/identification/hf2fuhf20read2fwrite20device/7030234.prj},{NB=7030234},{BMENB=7030234},{NO_CU_PER_OU=1},{PREVIEW=../../../_pool_/f0/3c/7030234.png},{MASSZEICHNUNG=../../../_pool_/f0/3c/7030234.png},{DESCSHORT=HF Read/Write Head},{DESCLONG=HF Read/Write Head, Operating voltage 19.2…28.8 VDC, Non-flush, For roller conveyors, The approach direction of the tag can be both, diagonal as well as longitudinal to the read/write head., Rectangular, 80 x 400 mm, height 25 mm, Active face on top, Plastic, PBT-GF30-VO, Powered and operated only via connection to BL ident interface module, M12 × 1 connector, connection only via BL ident extension cable},{EAN=4047101206937},{MANUNAME=Turck},{MANUTYPEDESC=TNLR-Q80L400-H1147L},{DEEPLINK=Deeplink}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BMENB
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
EAN
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
NO_CU_PER_OU
Packaging quantity
ⁿ/ₐ
7030234
7030234
HF Read/Write Head
HF Read/Write Head, Opera...
4047101206937
Turck
TNLR-Q80L400-H1147L
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表