您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Back-up Ring Type BB (concave, uncut) according to AS 568 Internal Sealing (Rod)
Trelleborg
Industrial Sealing Systems
Static Seals
Back-up Ring
Type BB (concave, uncut) based on AS 568
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/statische_dichtungen/stuetzring/bauform_bb_konk_as568/bbi_1.prj},{NB=BBP80B249-N9},{PARTNO=BBP80B249},{DN=124.0},{DN1=130.0},{B2=5.6},{B3=7.0},{R=0.25},{IDXADXT=124,28x130,28x1,02},{ID=124.28},{AD=130.28},{T=1.02},{W=3.00},{MC=N9},{ORING=ORAR00249},{ORA=123.42x3.53}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part-No.
ⁿ/ₐ
DN
Rod Diameter f7
[mm]
D6
Groove Diameter +0.1
[mm]
B2
Groove Width +0.25
[mm]
B3
Groove Width +0.25
[mm]
R
Radius ±0.2
[mm]
ID
Inside diameter
[mm]
AD
Outside diameter
[mm]
T
Thickness
[mm]
W
Radial height
[mm]
S
Radial clearance max.
[mm]
ORING
O-Ring Part No.
ⁿ/ₐ
ORA
O-Ring Dimensions (d1 x d2)
ⁿ/ₐ
BBP80B004-N9
BBP80B004
2.0
4.9
3.6
5.0
0.25
2.44
5.14
1.14
1.35
0.12
ORAR00004
1.78x1.78
BBP80B005-N9
BBP80B005
2.5
5.4
3.6
5.0
0.25
3.24
5.94
1.14
1.35
0.12
ORAR00005
2.57x1.78
BBP80B006-N9
BBP80B006
3.0
5.9
3.6
5.0
0.25
3.56
6.26
1.14
1.35
0.12
ORAR00006
2.90x1.78
BBP80B007-N9
BBP80B007
4.0
6.9
3.6
5.0
0.25
4.74
7.04
1.14
1.35
0.12
ORAR00007
3.68x1.78
BBP80B008-N9
BBP80B008
5.0
7.9
3.6
5.0
0.25
5.13
7.83
1.14
1.35
0.12
ORAR00008
4.47x1.78
BBP80B009-N9
BBP80B009
5.5
8.4
3.6
5.0
0.25
5.94
8.64
1.14
1.35
0.12
ORAR00009
5.28x1.78
BBP80B010-N9
BBP80B010
6.5
9.4
3.6
5.0
0.25
6.73
9.43
1.14
1.35
0.12
ORAR00010
6.07x1.78
BBP80B011-N9
BBP80B011
8.0
10.9
3.6
5.0
0.25
8.31
11.01
1.14
1.35
0.12
ORAR00011
7.65x1.78
BBP80B012-N9
BBP80B012
9.5
12.4
3.6
5.0
0.25
9.91
12.61
1.14
1.35
0.12
ORAR00012
9.25x1.78
BBP80B013-N9
BBP80B013
11.0
13.9
3.6
5.0
0.25
11.56
14.26
1.14
1.35
0.12
ORAR00013
10.82x1.78
BBP80B014-N9
BBP80B014
13.0
15.9
3.6
5.0
0.25
13.16
15.86
1.14
1.35
0.12
ORAR00014
12.42x1.78
BBP80B015-N9
BBP80B015
14.0
16.9
3.6
5.0
0.25
14.73
17.43
1.14
1.35
0.12
ORAR00015
14.00x1.78
BBP80B016-N9
BBP80B016
16.0
18.9
3.6
5.0
0.25
16.33
19.03
1.14
1.35
0.12
ORAR00016
15.60x1.78
BBP80B017-N9
BBP80B017
17.0
19.9
3.6
5.0
0.25
17.91
20.61
1.14
1.35
0.12
ORAR00017
17.17x1.78
BBP80B018-N9
BBP80B018
19.0
21.9
3.6
5.0
0.25
19.51
22.21
1.14
1.35
0.12
ORAR00018
18.77x1.78
BBP80B019-N9
BBP80B019
20.0
22.9
3.6
5.0
0.25
21.08
23.78
1.14
1.35
0.12
ORAR00019
20.35x1.78
BBP80B020-N9
BBP80B020
22.0
24.9
3.6
5.0
0.25
22.68
25.38
1.14
1.35
0.12
ORAR00020
21.95x1.78
BBP80B021-N9
BBP80B021
24.0
26.9
3.6
5.0
0.25
24.26
26.96
1.14
1.35
0.12
ORAR00021
23.52x1.78
BBP80B022-N9
BBP80B022
25.0
27.9
3.6
5.0
0.25
25.86
28.56
1.14
1.35
0.12
ORAR00022
25.12x1.78
BBP80B023-N9
BBP80B023
27.0
29.9
3.6
5.0
0.25
27.43
30.13
1.14
1.35
0.12
ORAR00023
26.70x1.78
BBP80B024-N9
BBP80B024
29.0
31.9
3.6
5.0
0.25
29.03
31.73
1.14
1.35
0.12
ORAR00024
28.30x1.78
BBP80B025-N9
BBP80B025
30.0
32.9
3.6
5.0
0.25
30.61
33.31
1.14
1.35
0.12
ORAR00025
29.87x1.78
BBP80B026-N9
BBP80B026
32.0
34.9
3.6
5.0
0.25
32.21
34.91
1.14
1.35
0.12
ORAR00026
31.47x1.78
BBP80B027-N9
BBP80B027
33.0
35.9
3.6
5.0
0.25
33.78
36.48
1.14
1.35
0.12
ORAR00027
33.05x1.78
BBP80B028-N9
BBP80B028
35.0
37.9
3.6
5.0
0.25
35.38
38.08
1.14
1.35
0.12
ORAR00028
34.65x1.78
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表