Turcon® Stepseal® V - Piston, single acting sealing elements from Turcon® , Zurcon® and Elastomer material
Trelleborg
Industrial Sealing Systems
Fluid Sealing Systems
Piston seals
Turcon® Stepseal® V
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/fluid-dichtsysteme/kolbendichtungen/turcon_stepseal_v/t_stepseal_v_k_asmtab.prj},{NB=PSV401650-M12N (01)},{IDNR=},{DNX=165},{D1X=144.500},{L1=8.1},{NUT=0},{DRUCK=1},{MC=M12},{OM=N},{SNO=2},{SNOX=4},{ORS=142.24 x 7.0},{QI=Standard},{VERS=52},{VERS2=1},{PPATH=t_stepseal_v_k_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part. No
ⁿ/ₐ
DN
Bore diameter H9
[mm]
D1
Groove base h9
[mm]
L1
Groove width +0.2
[mm]
R1
Radius
[mm]
S
Radial Clearance S max.
[mm]
MD
Pressure in MPa
ⁿ/ₐ
AUS
Type
ⁿ/ₐ
PSV200150-M12N
PSV200150
15.0
4.3
4.2
1.0
0.50
0-50
standard application
PSV200200-M12N
PSV200200
20.0
9.3
4.2
1.0
0.50
0-50
standard application
PSV200250-M12N
PSV200250
25.0
14.3
4.2
1.0
0.50
0-50
standard application
PSV200280-M12N
PSV200280
28.0
17.3
4.2
1.0
0.50
0-50
standard application
PSV200300-M12N
PSV200300
30.0
19.3
4.2
1.0
0.50
0-50
standard application
PSV200320-M12N
PSV200320
32.0
21.3
4.2
1.0
0.50
0-50
standard application
PSV200350-M12N
PSV200350
35.0
24.3
4.2
1.0
0.50
0-50
standard application
PSV200400-M12N
PSV200400
40.0
29.3
4.2
1.0
0.50
0-50
standard application
PSV200420-M12N
PSV200420
42.0
31.3
4.2
1.0
0.50
0-50
standard application
PSV200450-M12N
PSV200450
45.0
34.3
4.2
1.0
0.50
0-50
standard application
PSV200480-M12N
PSV200480
48.0
37.3
4.2
1.0
0.50
0-50
standard application
PSV200500-M12N
PSV200500
50.0
39.3
4.2
1.0
0.50
0-50
standard application
PSV300500-M12N
PSV300500
50.0
34.9
6.3
1.3
0.70
0-50
heavy-duty application
PSV200520-M12N
PSV200520
52.0
41.3
4.2
1.0
0.50
0-50
standard application
PSV200550-M12N
PSV200550
55.0
44.3
4.2
1.0
0.50
0-50
standard application
PSV300550-M12N
PSV300550
55.0
39.9
6.3
1.3
0.70
0-50
standard application
PSV300600-M12N
PSV300600
60.0
44.9
6.3
1.3
0.70
0-50
standard application
PSV200620-M12N
PSV200620
62.0
51.3
4.2
1.0
0.50
0-50
standard application
PSV200630-M12N
PSV200630
63.0
52.3
4.2
1.0
0.50
0-50
light application
PSV300630-M12N
PSV300630
63.0
47.9
6.3
1.3
0.70
0-50
standard application
PSV300650-M12N
PSV300650
65.0
49.9
6.3
1.3
0.70
0-50
standard application
PSV200700-M12N
PSV200700
70.0
59.3
4.2
1.0
0.50
0-50
light application
PSV300700-M12N
PSV300700
70.0
54.9
6.3
1.3
0.70
0-50
standard application
PSV400700-M12N
PSV400700
70.0
49.5
8.1
1.8
0.80
0-50
heavy-duty application
PSV300750-M12N
PSV300750
75.0
59.9
6.3
1.3
0.70
0-50
standard application
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表