Turcon® AQ-Seal® 5 - Piston, double actions sealing elements from Turcon® material
Trelleborg
Industrial Sealing Systems
Fluid Sealing Systems
Piston seals
Turcon® AQ-Seal® 5
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/fluid-dichtsysteme/kolbendichtungen/turcon_aq-seal_5/taqs_5_tab.prj},{NB=PQ0201300-M12N (01)},{IDNR=},{L1=8.3},{NUT=0},{DRUCK=1},{MC=M12},{OM=N},{DNX=130.000},{D1X=117.000},{SNO=2},{ORS=113.89+3.53},{QRS=120.32+2.62},{PPATH=turcon_aqseal_5_tpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
DN
Bore Diameter H9
[mm]
D1
Groove Diameter h9
[mm]
L1
Groove Width +0.2
[mm]
R1
Radius
[mm]
MD
Pressure in MPa
ⁿ/ₐ
S
Radial clearance S max.
[mm]
AUS
Type
ⁿ/ₐ
PQ0100400-M12N
PQ0100400
40.0
30.0
6.3
0.600
0-50
0.300
Recommended range
PQ0100420-M12N
PQ0100420
42.0
32.0
6.3
0.600
0-50
0.300
Recommended range
PQ0100450-M12N
PQ0100450
45.0
35.0
6.3
0.600
0-50
0.300
Recommended range
PQ0100480-M12N
PQ0100480
48.0
38.0
6.3
0.600
0-50
0.300
Recommended range
PQ0100500-M12N
PQ0100500
50.0
40.0
6.3
0.600
0-50
0.300
Recommended range
PQ0100520-M12N
PQ0100520
52.0
42.0
6.3
0.600
0-50
0.300
Recommended range
PQ0100550-M12N
PQ0100550
55.0
45.0
6.3
0.600
0-50
0.300
Recommended range
PQ0100600-M12N
PQ0100600
60.0
50.0
6.3
0.600
0-50
0.300
Recommended range
PQ0100630-M12N
PQ0100630
63.0
53.0
6.3
0.600
0-50
0.300
Recommended range
PQ0100650-M12N
PQ0100650
65.0
55.0
6.3
0.600
0-50
0.300
Recommended range
PQ0100700-M12N
PQ0100700
70.0
60.0
6.3
0.600
0-50
0.300
Recommended range
PQ0100750-M12N
PQ0100750
75.0
65.0
6.3
0.600
0-50
0.300
Recommended range
PQ0200800-M12N
PQ0200800
80.0
67.0
8.3
1.000
0-50
0.400
Recommended range
PQ0200850-M12N
PQ0200850
85.0
72.0
8.3
1.000
0-50
0.400
Recommended range
PQ0200900-M12N
PQ0200900
90.0
77.0
8.3
1.000
0-50
0.400
Recommended range
PQ0200950-M12N
PQ0200950
95.0
82.0
8.3
1.000
0-50
0.400
Recommended range
PQ0201000-M12N
PQ0201000
100.0
87.0
8.3
1.000
0-50
0.400
Recommended range
PQ0201050-M12N
PQ0201050
105.0
92.0
8.3
1.000
0-50
0.400
Recommended range
PQ0201100-M12N
PQ0201100
110.0
97.0
8.3
1.000
0-50
0.400
Recommended range
PQ0201150-M12N
PQ0201150
115.0
102.0
8.3
1.000
0-50
0.400
Recommended range
PQ0201200-M12N
PQ0201200
120.0
107.0
8.3
1.000
0-50
0.400
Recommended range
PQ0201250-M12N
PQ0201250
125.0
112.0
8.3
1.000
0-50
0.400
Recommended range
PQ0201300-M12N
PQ0201300
130.0
117.0
8.3
1.000
0-50
0.400
Recommended range
PQ0301350-M12N
PQ0301350
135.0
117.0
12.3
1.300
0-50
0.400
Recommended range
PQ0301400-M12N
PQ0301400
140.0
122.0
12.3
1.300
0-50
0.400
Recommended range
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表