目錄: TPC Global
Created: 07.11.2017
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
TPC Global
TCM2 Cylinder - 标准型/双作用:单杆
TPC Global
执行器
AX
Powered by
CAD模型選擇
{tpc_global/actuator/ax/ax_cylinder.prj},{NB=TCM2B25-25(0110None)Cylinder},{BS=25},{A=22.000},{B1=17.000},{B2=32.000},{D=10.000},{E=26.000},{F=13.000},{G=8.000},{H=45.000},{H1=6.000},{H2=8.000},{I=33.000},{K=5.500},{MM=10.000},{N=15.000},{NA=30.000},{NN=26.000},{P=9.728},{S=62.000},{ZZ=120.000},{PD=4.400},{FVA=26.600},{WA=11.500},{WB=10.000},{VAC=7.100},{B=47.000},{LC=4.000},{LD=6.800},{LH=28.000},{LS=102.000},{LT=3.200},{LX=40.000},{LZ=55.000},{X=20.000},{Y=8.000},{Z=25.000},{ZZ1=135.000},{FT=4.000},{TT=10.000},{AA=7.000},{BB=6.000},{MA=17.000},{MK=10.000},{MOUNTING=B},{STROKE=25},{STROKE1=1},{POS=0},{CUSHION=},{ROD=},{ROD1=None},{SERIES=},{SWITCH=},{ORDER=},{SELECTION=},{SELECTION1=1},{SELECTION2=0},{NUMBER=},{JOINT=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
IDNR
标识号码
ⁿ/ₐ
BS
Bore Size
[mm]
A
[mm]
AL
[mm]
B1
[mm]
B2
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
H1
[mm]
H2
[mm]
I
[mm]
K
[mm]
MM
[mm]
N
[mm]
NA
[mm]
NN
[mm]
P
ⁿ/ₐ
S
[mm]
ZZ
[mm]
PD
[mm]
FVA
[mm]
WA
[mm]
WB
[mm]
VAC
[mm]
B
[mm]
LC
[mm]
LD
[mm]
LH
[mm]
LS
[mm]
LT
[mm]
LX
[mm]
LZ
[mm]
X
[mm]
Y
[mm]
Z
[mm]
ZZ1
[mm]
FT
[mm]
TT
[mm]
AA
[mm]
BB
[mm]
MA
[mm]
MK
[mm]
MI
[mm]
MM1
[mm]
MT
[mm]
MH
[mm]
ML
[mm]
MAL
[mm]
SDV
[mm]
XX
[mm]
BM
[mm]
GC
[mm]
GD
[mm]
SA
[mm]
SB
[mm]
PITCH
[mm]
TCM2B20-25
20
18.000
15.5
13.000
26.000
8.000
20.000
13.000
8.000
41.000
5.000
8.000
27.000
5.000
8.000
15.000
24.000
20.000
9.728
62.000
116.000
4.400
21.600
11.500
8.500
4.500
40.000
4.000
6.800
25.000
102.000
3.200
40.000
55.000
20.000
8.000
21.000
131.000
4.000
10.000
7.000
6.000
12.000
8.000
15.000
8.000
16.500
47.000
18.000
20.000
26.000
14.000
8.000
7.000
24.000
47.000
78.000
1.500
TCM2B25-25
25
22.000
19.5
17.000
32.000
10.000
26.000
13.000
8.000
45.000
6.000
8.000
33.000
5.500
10.000
15.000
30.000
26.000
9.728
62.000
120.000
4.400
26.600
11.500
10.000
7.100
47.000
4.000
6.800
28.000
102.000
3.200
40.000
55.000
20.000
8.000
25.000
135.000
4.000
10.000
7.000
6.000
17.000
10.000
20.000
10.000
17.500
49.000
18.000
26.000
32.000
17.000
8.000
7.000
24.000
47.000
78.000
1.500
TCM2B32-25
32
22.000
19.5
17.000
32.000
12.000
26.000
13.000
8.000
45.000
6.000
8.000
37.500
5.500
10.000
15.000
34.500
26.000
9.728
64.000
122.000
4.400
33.800
11.500
11.500
8.800
47.000
4.000
6.800
28.000
104.000
3.200
40.000
55.000
20.000
8.000
25.000
137.000
4.000
10.000
8.000
7.000
17.000
10.000
20.000
10.000
17.500
49.000
18.000
26.000
32.000
17.000
8.000
7.000
24.000
47.000
80.000
1.500
TCM2B40-25
40
24.000
21
22.000
41.000
14.000
32.000
16.000
11.000
50.000
8.000
10.000
46.500
7.000
14.000
21.500
42.500
32.000
13.157
88.000
154.000
6.700
42.000
14.500
15.000
11.700
54.000
4.000
7.000
30.000
134.000
3.200
55.000
75.000
23.000
10.000
27.000
171.000
5.000
11.000
13.000
12.000
22.000
12.000
25.000
14.000
21.500
60.000
22.000
32.000
41.000
22.500
12.000
10.500
33.500
66.500
110.500
2.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表