目錄: TPC Global
Created: 07.11.2017
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
TPC Global
TJ - Floating Joint Standard Type
TPC Global
附件
TJ
Powered by
CAD模型選擇
{tpc_global/accessories/sf/sf.prj},{NB=TJ40},{IDNR=},{ORDER=TJ40},{BS=40},{PS=M14},{PCH=1.50},{M=11.000},{S=22.000},{T=62},{AT=20},{B=22.0},{A=6.0},{C=11},{K=11.0},{E=31.0},{F=22},{P=13.0},{U=0.75},{KGF=6},{NDM=14}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
ORDER
Order No.
ⁿ/ₐ
BS
Bore Size
[mm]
PS
Port Size
ⁿ/ₐ
PCH
Pitch
[mm]
T
Dimensions
[mm]
AT
Dimensions
[mm]
B
Dimensions
[mm]
A
Dimensions
[mm]
C
Dimensions
[mm]
K
Dimensions
[mm]
E
Dimensions
[mm]
F
Dimensions
[mm]
P
Dimensions
[mm]
U
Dimensions
[mm]
KGF
Working thrust
[KN]
TJ10
TJ10
10
M4
0.70
26
9
10.0
1.5
5
4.6
12.0
7
5.5
0.50
0.054
TJ16
TJ16
16
M5
0.80
34
12
14.0
2.0
6
5.6
16.0
10
7.0
0.50
0.123
TJ20
TJ20
20
M8
1.25
45
15
16.5
5.0
7
7.0
21.0
13
8.0
0.50
1.1
TJ30
TJ30
30
M10
1.25
47
17
18.0
5.0
8
8.0
24.0
17
9.0
0.50
2.5
TJ40
TJ40
40
M14
1.50
62
20
22.0
6.0
11
11.0
31.0
22
13.0
0.75
6
TJ63
TJ63
63
M18
1.50
75
25
26.0
6.5
14
13.4
41.0
27
15.0
1.00
11
TJ80
TJ80
80
M22
1.50
89
27
29.0
7.0
19
16.0
50.0
32
18.0
1.25
18
TJ100
TJ100
100
M26
1.50
110
34
36.0
11.0
24
20.0
59.5
41
24.0
2.00
28
TJ125
TJ125
125
M30
1.50
153
42
46.0
14.0
30
22.0
79.0
46
38.0
2.50
54
TJ160
TJ160
160
M36
1.50
179
52
56.0
16.0
36
24.0
96.0
55
42.0
3.00
71
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表