AMP Junior 90 Elbow Swivel
ABB Installation Products
Harnessflex
Interfaces
Powered by
CAD模型選擇
{thomas_betts/harnessflex/interfaces/amp_junior_90_elbow_swivel.prj},{NB=CI10-90-AM2},{CN=CI10-90-AM2},{SIZENC=10},{SIZENW=8.5},{MAT=Polyamide (Nylon) 66},{DESCRIPTION=2 Way Connector Interface For NC10 Conduit},{NC=10},{NW=8.5},{A=35.825},{B=30.300},{C=21.050},{D=7},{A1=14.650},{A2=6.900},{A3=17.700},{A4=24.300},{B1=0.000},{B2=29.300},{D1=8.025},{D2=0.000},{D3=6.000},{R1=9.625},{R2=8.025},{R3=3.000},{G=1.500},{F=3.000},{E=5.000},{X=5.775},{AX=8.650},{BX=2.300},{H=5.000},{DX=6.050},{Z=1},{UD1=5.100},{UD2=3.875},{UD3=3.250},{UD4=6.625},{UD5=6.625},{UB1=0.700},{UB2=6.450},{GX=1.500},{GX1=1.000},{UR1=6.300},{UR1X=6.300},{UR2=3.000},{UR3=3.250},{UA1=6.900},{UA2=13.400},{UA3=16.000},{OP=1},{OF1=5.000},{OF2=8.250},{AF1=22.750},{E1=4.550}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CN
Cat. No.
ⁿ/ₐ
SIZENC
Conduit Size (NC)
[mm]
SIZENW
Conduit Size (NW)
[mm]
MAT
Material
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
CI08-90-AM2
CI08-90-AM2
08
7.5
Polyamide (Nylon) 66
2 Way Connector Interface...
35.625
29.700
21.050
7
CI08-90-AM3
CI08-90-AM3
08
7.5
Polyamide (Nylon) 66
3 Way Connector Interface...
34.100
29.700
26.950
7
CI08-90-AM4
CI08-90-AM4
08
7.5
Polyamide (Nylon) 66
4 Way Connector Interface...
38.525
29.700
32.000
7
CI10-90-AM2
CI10-90-AM2
10
8.5
Polyamide (Nylon) 66
2 Way Connector Interface...
35.825
30.300
21.050
7
CI10-90-AM3
CI10-90-AM3
10
8.5
Polyamide (Nylon) 66
3 Way Connector Interface...
38.525
30.300
27.200
7
CI10-90-AM4
CI10-90-AM4
10
8.5
Polyamide (Nylon) 66
4 Way Connector Interface...
38.525
30.300
32.000
7
CI12-90-AM2
CI12-90-AM2
12
10
Polyamide (Nylon) 66
2 Way Connector Interface...
35.000
30.500
21.050
7
CI12-90-AM3
CI12-90-AM3
12
10
Polyamide (Nylon) 66
3 Way Connector Interface...
34.200
30.500
27.200
7
CI12-90-AM4
CI12-90-AM4
12
10
Polyamide (Nylon) 66
4 Way Connector Interface...
38.525
30.500
32.000
7
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表