目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SRP/NL FR - Solid polyamide 6 wheels,swivel top plate bracket type "NL" with brake
Tellurerota
Industrial - Medium duty
68 - POLYAMIDE 6 SOLID WHEELS CHARGED WITH GLASS FIBER
Solid polyamide 6 wheels, standard duty brackets (NL)
Powered by
CAD模型選擇
{tellurerota/industrial_medium_duty/serie68/68nl/srp_nl_fr_asmtab.prj},{NB=686806},{BR=3},{COD=686806},{WT=CB},{D=200},{DX=200},{F=50},{H=240},{AXB=140x110},{AAXBB=105x80},{EE=11},{E=56},{O=156},{LC=300},{DD=20},{L1=80},{COD1=684506},{COD2=685106},{COD3=686806},{L=60},{DFA=12},{TG=0},{W=2.33},{INFO=Technical description},{VER=6},{PPATH=nl_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
COD
Code
ⁿ/ₐ
WT
Wheel hub type
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
E
Offset
[mm]
O
Swept radius
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
686801
686801
CB
80
30
107
100x85
80x60
9
40
120
180
0.78
686802
686802
CB
100
30
128
100x85
80x60
9
35
120
200
0.85
686803
686803
CB
125
38
156
100x85
80x60
9
37
120
220
1.04
686843
686843
CB
125PG
38
156
140x110
105x80
11
37
120
220
1.30
686804
686804
CB
150
45
194
140x110
105x80
11
56
156
300
1.99
686805
686805
CB
175
45
217
140x110
105x80
11
56
156
300
2.13
686806
686806
CB
200
50
240
140x110
105x80
11
56
156
300
2.33
686821
686821
CR
80
30
107
100x85
80x60
9
40
120
180
0.80
686822
686822
CR
100
30
128
100x85
80x60
9
35
120
200
0.88
686823
686823
CR
125
38
156
100x85
80x60
9
37
120
220
1.07
686853
686853
CR
125PG
38
156
140x110
105x80
11
37
120
220
1.33
686824
686824
CR
150
45
194
140x110
105x80
11
56
156
300
2.17
686825
686825
CR
175
45
217
140x110
105x80
11
56
156
300
2.27
686826
686826
CR
200
50
240
140x110
105x80
11
56
156
300
2.46
686846
686846
CC
200
50
240
140x110
105x80
11
56
156
300
2.67
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表