目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SRP/NL FR - Injection polyurethane wheels, 55 Shore D polyamide 6 centre, swivel top plate bracket type "NL" with brake
Tellurerota
Industrial - Medium duty
60 - INJECTION POLYURETHANE WHEELS, 55 SHORE D POLYAMIDE 6 CENTRE
Injection polyurethane wheels, 55 shore D, standard duty (NL) brackets
Powered by
CAD模型選擇
{tellurerota/industrial_medium_duty/serie60/60nl/srp_nl_fr_asmtab.prj},{NB=606623},{BR=3},{WT=CR},{D=125},{F=35},{H=156},{AXB=100x85},{AAXBB=80x60},{EE=9},{E=37},{O=120},{LC=220},{DD=15},{L1=60},{COD1=604503},{COD2=605903},{COD3=606623},{L=45},{VER=1},{TG=0.000},{TGX=0, 'No',1, 'Yes'},{DFA=8},{INFO=Technical description},{W1=0.920},{W2=0.670},{W3=1.070},{PPATH=srp_sf_nl_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
COD
Code
ⁿ/ₐ
WT
Wheel hub type
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
E
Offset
[mm]
O
Swept radius
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
606601
606601
CB
80
30
107
100x85
80x60
9
40
120
120
0.81
606602
606602
CB
100
30
128
100x85
80x60
9
35
120
170
0.89
606603
606603
CB
125
35
156
100x85
80x60
9
37
120
220
1.05
606604
606604
CB
150
35
182
100x85
80x60
9
34
120
220
1.21
606611
606611
CB
150
45
194
140x110
105x80
11
56
156
300
2.11
606606
606606
CB
200
50
240
140x110
105x80
11
56
156
300
2.49
606621
606621
CR
80
30
107
100x85
80x60
9
40
120
120
0.84
606622
606622
CR
100
30
128
100x85
80x60
9
35
120
170
0.90
606623
606623
CR
125
35
156
100x85
80x60
9
37
120
220
1.07
606624
606624
CR
150
35
182
100x85
80x60
9
34
120
220
1.23
606631
606631
CR
150
45
194
140x110
105x80
11
56
156
300
2.16
606626
606626
CR
200
50
240
140x110
105x80
11
56
156
300
2.56
604901
604901
CC
80
30
107
100x85
80x60
9
40
120
130
0.77
604902
604902
CC
100
30
128
100x85
80x60
9
35
120
200
0.84
604903
604903
CC
125
35
156
100x85
80x60
9
37
120
220
1.02
604911
604911
CC
150
45
194
140x110
105x80
11
56
156
300
2.29
604910
604910
CC
160
50
199
140x110
105x80
11
56
156
300
2.39
604906
604906
CC
200
50
240
140x110
105x80
11
56
156
300
2.75
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表