目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SF/SL - Black rubber wheels with discs of metal, light support fixed "SL"
Tellurerota
Industrial - Light duty
53 - STANDARD RUBBER WHEELS, PRESSED STEEL DISCS
Black rubber wheels with pressed steel discs centre, light-duty brackets (SL)
Powered by
CAD模型選擇
{tellurerota/industrial_light_duty/serie53/53sl/sf_sl_asmtab.prj},{NB=536001},{COD=536001},{WT=CB},{D=80},{BR=2},{DX=80},{F=25.0},{H=110},{AXB=100x85},{AAXBB=80x60},{EE=8.8},{E=36},{O=120},{LC=65},{DD=12},{L1=55},{L=39},{DFA=8},{W=0.50},{INFO=Technical description},{VER=8},{PPATH=srp_sf_sl_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
536001
536001
80
25.0
110
100x85
80x60
8.8
65
0.50
536002
536002
100
30.0
127
100x85
80x60
8.8
80
0.59
536003
536003
125
37.5
154
100x85
80x60
8.8
130
0.85
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表