目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SRFP/NLX FR - "TR" polyurethane wheels, polyamide 6 centre, stainless steel swivel bolt hole bracket type "NLX" with brake
Tellurerota
Industrial - Heavy duty and mechanical handling
66 - TR POLYURETHANE WHEELS, POLYAMIDE 6 CENTRE
TR polyurethane wheels, stainless steel standard duty brackets (NLX)
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie66/66nlx/srfp_nlx_fr_asmtab.prj},{NB=668806},{COD=668806},{WT=CB},{BR=2},{D=200},{DD=20},{F=50},{H=236},{G=102},{C=20},{E=56},{O=156},{LC=300},{TG=0},{L1=80},{W=2.36},{INFO=Technical description},{COD1=667906},{COD2=668806},{VER=6},{PPATH=srfp_nlx_asmtpl.prj},{TG1= 0, 'No'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
COD
Code
ⁿ/ₐ
WT
Wheel hub type
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
G
Plate diameter
[mm]
C
Bolt hole diameter
[mm]
E
Offset
[mm]
O
Swept radius
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
668801
668801
CB
80
25
107
73
12
40
120
150
0.71
668802
668802
CB
100
30
128
73
12
35
120
200
0.83
668803
668803
CB
125
30
156
73
12
37
120
220
0.94
668804
668804
CB
150
40
188
102
20
56
156
300
1.83
668805
668805
CB
175
40
212
102
20
56
156
300
2.02
668806
668806
CB
200
50
236
102
20
56
156
300
2.36
668821
668821
CRX
80
25
107
73
12
40
120
150
0.75
668822
668822
CRX
100
30
128
73
12
35
120
200
0.85
668823
668823
CRX
125
30
156
73
12
37
120
220
0.97
668824
668824
CRX
150
40
188
102
20
56
156
300
1.32
668825
668825
CRX
175
40
212
102
20
56
156
300
2.13
668826
668826
CRX
200
50
236
102
20
56
156
300
2.47
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表