目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SRP/NL - Vulkolan® wheels, cast iron centre, swivel top plate bracket type "NL"
Tellurerota
Industrial - Heavy duty and mechanical handling
63GH - VULKOLLAN® WHEELS WITH CAST IRON CENTRE
Vulkollan® wheels, standard duty (NL) brackets
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie63_gh/63nl/63_srp_nl_asmtab.prj},{NB=634563},{BR=1},{COD=634563},{D=125},{F=50},{H=165},{AXB=140x110},{AAXBB=105x80},{EE=11},{E=57},{O=156},{LC=300},{DD=20},{L1=80},{L=60},{W=3.38},{COD1=634563},{COD2=634663},{COD3=635463},{INFO=Technical description},{PPATH=63_nl_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
E
Offset
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
634551
634551
80
28
107
100x85
80x60
9
40
200
0.95
634552
634552
100
38
128
100x85
80x60
9
35
200
1.51
634553
634553
125
38
156
100x85
80x60
9
37
220
1.97
634563
634563
125
50
165
140x110
105x80
11
57
300
3.38
634554
634554
150
50
194
140x110
105x80
11
56
300
3.87
634564
634564
160
50
198
140x110
105x80
11
56
300
3.98
634555
634555
180
50
220
140x110
105x80
11
56
300
4.48
634556
634556
200
50
240
140x110
105x80
11
56
300
5.16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表