目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SF/NL - Solid resin wheels, fixed bracket type "NL"
Tellurerota
High temperature
67 - SOLID THERMOSETTING RESIN WHEELS
Solid resin wheels standard duty brackets (NL)
Powered by
CAD模型選擇
{tellurerota/high_temperature/serie67/67nl/sf_nl_asmtab.prj},{NB=678304},{BR=2},{COD=678304},{WT=CB},{D=150},{F=50},{H=194},{AXB=140x110},{AAXBB=105x80},{EE=11},{E=56},{LC=300},{DD=20},{L1=80},{COD1=677314},{COD2=678304},{COD3=1},{L=60},{DFA=12},{W=1.90},{INFO=Technical description},{PPATH=nl_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
COD
Code
ⁿ/ₐ
WT
Wheel hub type
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
678101
678101
CB
80
35
107
100x85
80x60
9
150
0.43
678102
678102
CB
100
35
128
100x85
80x60
9
200
0.53
678103
678103
CB
125
35
156
100x85
80x60
9
220
0.73
678304
678304
CB
150
50
194
140x110
105x80
11
300
1.90
678306
678306
CB
200
50
240
140x110
105x80
11
300
2.87
677401
677401
CB
80
35
107
100x85
80x60
9
150
0.49
677402
677402
CB
100
35
128
100x85
80x60
9
200
0.59
678111
678111
CC
80
35
107
100x85
80x60
9
160
0.63
678112
678112
CC
100
35
128
100x85
80x60
9
200
0.80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表