目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SRC/SF - Paired polyamide 6 furniture wheels
Tellurerota
Furniture wheels
34 - PAIRED POLYAMIDE 6 OR POLYPROPYLENE FURNITURE WHEELS
Paired polyamide 6 furniture wheels
Powered by
CAD模型選擇
{tellurerota/furniture_wheels/serie34/34_pa_6_b/34_src_sf_asmtab.prj},{NB=342203},{COD=342203},{D=60},{F=42},{H=78},{CH=CH12},{FS=15},{T=M10},{LC=30},{W=0.09},{INFO=Technical description},{VER=3},{PPATH=34_pa_b_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
CH
Wrench size
[mm]
FS
Threaded stem length
[mm]
T
Stem diameter
ⁿ/ₐ
LC
Load capacity
[daN]
W
Weight
[kg]
342203
342203
60
42
78
CH12
15
M10
30
0.09
342204
342204
75
48
95
CH12
15
M10
30
0.12
342205
342205
100
57
115
CH15
25
M10
40
0.49
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表