2170752-1
TE Connectivity
Connectors
Pluggable IO Connectors & Cages_new
qsfppluszqsfpplus
Powered by
CAD模型選擇
{teconnectivity/connectors/pluggable_io_connectors_and_cages_new/qsfppluszqsfpplus/2170752_1.prj},{NB=2170752-1},{PN=2170752-1},{NUMBEROFPORTS=1},{REAREONSPERPORTCOLUMN=2},{DATARATEMAXGBS=28},{SHA256=vl1dDeADlwUJxZXoq19qk89C0pHvwKgNcjdD5NqMjb8=},{INAME=21707522d1},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242},{LINKFSCPBN=https://www.te.com/usa-en/product-2170752-1.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{TEINTERNAL=2170752-1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
TEINTERNAL
TE Internal #
ⁿ/ₐ
TEINTERNALDESCRIPTION
TE Internal Description
ⁿ/ₐ
FORMFACTOR
Form Factor
ⁿ/ₐ
PRODUCTTYPE
Product Type
ⁿ/ₐ
CAGETYPE
Cage Type
ⁿ/ₐ
CONNECTORSYSTEM
Connector System
ⁿ/ₐ
SEALABLE
Sealable
ⁿ/ₐ
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
ⁿ/ₐ
PORTMATRIXCONFIGURATION
Port Matrix Configuration
ⁿ/ₐ
NUMBEROFPORTS
Number of Ports
ⁿ/ₐ
REAREONSPERPORTCOLUMN
Rear EONs per Port Column
ⁿ/ₐ
DATARATEMAXGBS
Data Rate Max
[Gbs]
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
ⁿ/ₐ
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
ⁿ/ₐ
CONNECTORMOUNTINGTYPE
Connector Mounting Type
ⁿ/ₐ
CAGEMATERIAL
Cage Material
ⁿ/ₐ
PCBTHICKNESSRECOMMENDED
PCB Thickness
[Recommended]
TAILLENGTH
Tail Length
ⁿ/ₐ
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
[C]
OPERATINGTEMPERATURERANGEF
Operating Temperature Range
[F]
FORUSEWITHPLUGGABLEIOPRODUCTS
For Use With Pluggable IO Products
ⁿ/ₐ
PLUGGABLEIOAPPLICATIONS
Pluggable IO Applications
ⁿ/ₐ
CIRCUITAPPLICATION
Circuit Application
ⁿ/ₐ
HEATSINKCOMPATIBLE
Heat Sink Compatible
ⁿ/ₐ
ULFLAMMABILITYRATING
UL Flammability Rating
ⁿ/ₐ
PACKAGINGMETHOD
Packaging Method
ⁿ/ₐ
EMICONTAINMENTFEATURETYPE
EMI Containment Feature Type
ⁿ/ₐ
INCLUDEDLIGHTPIPE
Included Lightpipe
ⁿ/ₐ
ENHANCEMENTS
Enhancements
ⁿ/ₐ
2170752-1
2170752-1
2170752-1
CAGE ASSEMBLY, QSFP28 1X1...
QSFP2856
Cage
Ganged
Cable-to-Board
Yes
Printed Circuit Board
1 x 1
1
2
28
Tin
Through Hole - Press-Fit
Board Mount
Nickel Silver
1.57 mm [ .062 in ]
2.05 mm [ .081 in ]
-40 - 85, -40 - 85
-40 - 185, -40 - 185
QSFP28 Cable Assembly, QS...
Standard
Signal
No
UL 94V-0
Box & Tray
Elastomeric Gasket
No
Standard
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表