2-2301994-1
TE Connectivity
Connectors
Modular Jacks & Plugs RJ45 RJ11 RJ25_new
RJ45 Connectors
Powered by
CAD模型選擇
{teconnectivity/connectors/modular_jacks_and_plugs_rj45_rj11_rj25_new/rj45_connectors/2_2301994_1.prj},{NB=2-2301994-1},{PN=2-2301994-1},{NUMBEROFPOSITIONS=8},{NUMBEROFLOADEDPOSITIONS=8},{NUMBEROFPANELGROUNDTABS=6},{NUMBEROFPCBGROUNDTABS=2},{DATARATEMBS=1000},{HOUSINGMATERIALTEMPERATURE=260},{PACKAGINGQUANTITY=80},{PACKAGINGREELDIAMETERCM=33},{SHA256=OKXyMTZgu9mJfYn3aRAPVxcwwdiI/XOLYy9MATRd2Go=},{INAME=22d23019942d1},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
TEINTERNAL
TE Internal #
ⁿ/ₐ
TEINTERNALDESCRIPTION
TE Internal Description
ⁿ/ₐ
MODULARJACKPLUGINTERFACETYPE
Modular Jack & Plug Interface Type
ⁿ/ₐ
MODULARJACKSPLUGSPRODUCTS
Modular Jacks & Plugs Products
ⁿ/ₐ
MODULARCONNECTORSTYLE
Modular Connector Style
ⁿ/ₐ
GROUNDINGOPTIONS
Grounding Options
ⁿ/ₐ
SEALABLE
Sealable
ⁿ/ₐ
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
ⁿ/ₐ
CONNECTORSCONNECTORCOMPONENTSTYPE
Connectors & Connector Components Type
ⁿ/ₐ
KEYED
Keyed
ⁿ/ₐ
PORTCONFIGURATION
Port Configuration
ⁿ/ₐ
PORTMATRIXCONFIGURATION
Port Matrix Configuration
ⁿ/ₐ
CONNECTORCONTACTDENSITY
Connector Contact Density
ⁿ/ₐ
STATUSINDICATOR
Status Indicator
ⁿ/ₐ
NUMBEROFPOSITIONS
Number of Positions
ⁿ/ₐ
NUMBEROFLOADEDPOSITIONS
Number of Loaded Positions
ⁿ/ₐ
PCBMOUNTORIENTATION
PCB Mount Orientation
ⁿ/ₐ
NUMBEROFPANELGROUNDTABS
Number of Panel Ground Tabs
ⁿ/ₐ
NUMBEROFPCBGROUNDTABS
Number of PCB Ground Tabs
ⁿ/ₐ
PANELGROUNDLOCATION
Panel Ground Location
ⁿ/ₐ
DATARATEMBS
Data Rate
[Mbs]
SHIELDMATERIAL
Shield Material
ⁿ/ₐ
SHIELDPLATINGMATERIAL
Shield Plating Material
ⁿ/ₐ
MODULARJACKLATCHORIENTATION
Modular Jack Latch Orientation
ⁿ/ₐ
CONNECTORPROFILE
Connector Profile
ⁿ/ₐ
LEDCOLORBOTTOMLEFT
LED Color (Bottom Left)
ⁿ/ₐ
LEDCOLORBOTTOMRIGHT
LED Color (Bottom Right)
ⁿ/ₐ
LEDCOLORTOPLEFT
LED Color (Top Left)
ⁿ/ₐ
LEDCOLORTOPRIGHT
LED Color (Top Right)
ⁿ/ₐ
PCBGROUNDTABLOCATION
PCB Ground Tab Location
ⁿ/ₐ
SHIELDPLATINGFINISH
Shield Plating Finish
ⁿ/ₐ
INSULATORMATERIAL
Insulator Material
ⁿ/ₐ
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
ⁿ/ₐ
CONTACTUNDERPLATINGMATERIAL
Contact Underplating Material
ⁿ/ₐ
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
ⁿ/ₐ
CONTACTBASEMATERIAL
Contact Base Material
ⁿ/ₐ
CONTACTMATINGAREAPLATINGMATERIALTHICKNESS
Contact Mating Area Plating Material Thickness
ⁿ/ₐ
PCBTERMINATIONAREAPLATINGFINISH
PCB Termination Area Plating Finish
ⁿ/ₐ
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
ⁿ/ₐ
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
ⁿ/ₐ
BOARDLOCKMATERIAL
Boardlock Material
ⁿ/ₐ
MATINGENTRYLOCATION
Mating Entry Location
ⁿ/ₐ
HOUSINGCOLOR
Housing Color
ⁿ/ₐ
HOUSINGMATERIAL
Housing Material
ⁿ/ₐ
CONNECTORHEIGHT
Connector Height
ⁿ/ₐ
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
[C]
OPERATINGTEMPERATURERANGEF
Operating Temperature Range
[F]
HOUSINGMATERIALTEMPERATURE
Housing Material Temperature
ⁿ/ₐ
SHIELDED
Shielded
ⁿ/ₐ
ULFLAMMABILITYRATING
UL Flammability Rating
ⁿ/ₐ
PERFORMANCECATEGORY
Performance Category
ⁿ/ₐ
PACKAGINGQUANTITY
Packaging Quantity
ⁿ/ₐ
PACKAGINGMETHOD
Packaging Method
ⁿ/ₐ
PACKAGINGREELDIAMETERCM
Packaging Reel Diameter
[cm]
SHIELDPANELGROUNDTYPE
Shield Panel Ground Type
ⁿ/ₐ
2-2301994-1
2-2301994-1
2-2301994-1
RJ45 JACK INT.MAG. 1GB 1X...
RJ45 with Integrated Magn...
RJ Type Jacks & Plugs
Jack
PCB and Panel Ground
No
Printed Circuit Board
Connector
No
Single Port
1 x 1
Standard
None
8
8
Right Angle
6
2
Top and Side
1000
Brass
Nickel
Standard - Latch Down
Standard
None
None
None
None
3.05 mm [ .12 in ]
Matte
LCP
Tin
Nickel
Gold over Nickel
Copper Alloy
.76 um [ 30 uin ]
Matte
Through Hole - Solder
Boardlock
LCP
Side
Black
LCP (Liquid Crystal Polym...
16.63 mm [ .537 in ]
-40 - 85, -40 - 85
-40 - 185, -40 - 185
260
Yes
UL 94V-0
Cat 5e
80
Reel
33
Shield has bottom panel g...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表