目錄: Tecnorm
Created: 07.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tecnorm
FD03. Spring Plungers with pin and internal hexagon - Spring elements
Tecnorm
5 Spring units
Powered by
CAD模型選擇
{tecnorm/05_federelemente/fd03_mit_bolzen_und_innensechskant_asmtab.prj},{NB=FD03.164},{BESTNR=FD03.164},{INFO=Online PDF},{AUS=Automatenstahl, verstärkte Federkraft},{D1=M24},{DNDM=24},{DKDM=20.319},{D2=13.0},{L=48},{S=8.0},{SW=12.0},{F1=91.0},{F2=223.0},{G=100.0},{A=4.000},{SWS=13.8564},{SWT=12.000},{B=5.9929},{C=2.04000},{CC=6.500},{SI=13.700},{VI=15.000},{MS=0.300},{SK=13.000},{BR=16.000},{S1=8.000},{PPATH=assemblies/fd03_mit_bolzen_und_innensechskant_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
Finish
ⁿ/ₐ
D1
ⁿ/ₐ
D2
[mm]
L
[mm]
S
[mm]
SW
[mm]
F1
Spring load
[N]
F2
Spring load
[N]
G
Weight
[g]
FD03.104
FD03.104
Automatenstahl, Standard-...
M4
1.8
12
1.5
2.0
4.5
12.5
0.6
FD03.105
FD03.105
Automatenstahl, Standard-...
M5
2.4
14
2.0
2.5
5.0
13.0
1.1
FD03.106
FD03.106
Automatenstahl, Standard-...
M6
2.7
15
2.0
3.0
6.0
17.0
2.0
FD03.108
FD03.108
Automatenstahl, Standard-...
M8
3.8
18
2.0
4.0
16.0
33.0
4.0
FD03.110
FD03.110
Automatenstahl, Standard-...
M10
4.5
23
2.5
5.0
19.0
42.0
8.0
FD03.112
FD03.112
Automatenstahl, Standard-...
M12
6.2
26
3.5
6.0
22.0
57.0
12.0
FD03.116
FD03.116
Automatenstahl, Standard-...
M16
8.5
33
4.5
8.0
38.0
78.0
31.0
FD03.120
FD03.120
Automatenstahl, Standard-...
M20
10.0
43
6.5
10.0
39.0
81.0
64.0
FD03.124
FD03.124
Automatenstahl, Standard-...
M24
13.0
48
8.0
12.0
72.0
155.0
100.0
FD03.146
FD03.146
Automatenstahl, verstärkt...
M6
2.7
15
2.0
3.0
11.0
25.0
2.0
FD03.148
FD03.148
Automatenstahl, verstärkt...
M8
3.8
18
2.0
4.0
23.0
59.0
4.0
FD03.150
FD03.150
Automatenstahl, verstärkt...
M10
4.5
23
2.5
5.0
20.0
54.0
8.0
FD03.152
FD03.152
Automatenstahl, verstärkt...
M12
6.2
26
3.5
6.0
38.0
96.0
12.0
FD03.156
FD03.156
Automatenstahl, verstärkt...
M16
8.5
33
4.5
8.0
50.0
100.0
31.0
FD03.160
FD03.160
Automatenstahl, verstärkt...
M20
10.0
43
6.5
10.0
52.0
133.0
64.0
FD03.164
FD03.164
Automatenstahl, verstärkt...
M24
13.0
48
8.0
12.0
91.0
223.0
100.0
FD03.304
FD03.304
rostfreier Stahl, Standar...
M4
1.8
12
1.5
2.0
4.5
12.5
0.6
FD03.305
FD03.305
rostfreier Stahl, Standar...
M5
2.4
14
2.0
2.5
5.0
13.0
1.1
FD03.306
FD03.306
rostfreier Stahl, Standar...
M6
2.7
15
2.0
3.0
6.0
17.0
2.0
FD03.308
FD03.308
rostfreier Stahl, Standar...
M8
3.8
18
2.0
4.0
16.0
33.0
4.0
FD03.310
FD03.310
rostfreier Stahl, Standar...
M10
4.5
23
2.5
5.0
19.0
42.0
8.0
FD03.312
FD03.312
rostfreier Stahl, Standar...
M12
6.2
26
3.5
6.0
22.0
57.0
12.0
FD03.316
FD03.316
rostfreier Stahl, Standar...
M16
8.5
33
4.5
8.0
38.0
78.0
31.0
FD03.320
FD03.320
rostfreier Stahl, Standar...
M20
10.0
43
6.5
10.0
39.0
81.0
64.0
FD03.324
FD03.324
rostfreier Stahl, Standar...
M24
13.0
48
8.0
12.0
72.0
155.0
100.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表