目錄: Tecnorm
Created: 07.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tecnorm
5301. Retaining unit DIN 9832 - Guide elements
Tecnorm
1 Guide elements
Powered by
CAD模型選擇
{tecnorm/01_fuehrungselemente/5301_haltestuecke.prj},{NB=5301.06},{BESTNR=5301.06},{INFO=Online PDF},{B=20},{L=20},{H=10},{B1=7.5},{B2=5},{H1=7.0},{H2=6.3},{D1=7.0},{D2=11.0},{FB=X}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
B
Width
[mm]
L
Length
[mm]
H
Height
[mm]
B1
Length
[mm]
B2
Length
[mm]
H1
Height
[mm]
H2
Height
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
5301.06
5301.06
20
20
10
7.5
5
7.0
6.3
7.0
11.0
5301.10
5301.10
32
32
16
11.0
10
11.5
10.0
11.5
17.5
5301.08
5301.08
25
20
12
10.0
5
8.5
6.3
9.0
15.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表