dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
SN1975 - Zylinderstift (~EN ISO 8735)
STRACK
03. Allgemeines Zubehör
3.5. Zylinderstifte, Schrauben, Kugelrasten
Powered by
CAD模型選擇
{strack/z_kat/z_05/sn100022.prj},{NB=SN1975-12-36 Zylinderstift (EN ISO 8735)},{PDF=PDF},{D=12},{L=36},{D1=M6},{T=10},{C=2.5},{R=12},{DN=6},{DK=4.77},{BF=2},{Z2=1.30},{SNPR=MIN},{ARTNR=62548}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D
(d)
[mm]
L
(L)
[mm]
D1
(d1)
ⁿ/ₐ
T
(t)
[mm]
C
(C)
[mm]
R
(r)
[mm]
DN
(DN)
[mm]
DK
(DK)
[mm]
BF
(BF)
[mm]
Z2
(Z2)
[mm]
SNPR
Preis (Euro/1)
[Euro/1]
ARTNR
Art.-Nr.
ⁿ/ₐ
SN1975-6-16
6
16
M4
6
1.5
6
4
3.14
1
0.60
62508
SN1975-6-18
6
18
M4
6
1.5
6
4
3.14
1
0.60
62509
SN1975-6-20
6
20
M4
6
1.5
6
4
3.14
1
0.60
62510
SN1975-6-24
6
24
M4
6
1.5
6
4
3.14
1
0.60
62511
SN1975-6-28
6
28
M4
6
1.5
6
4
3.14
1
0.60
62512
SN1975-6-32
6
32
M4
6
1.5
6
4
3.14
1
0.60
62513
SN1975-6-36
6
36
M4
6
1.5
6
4
3.14
1
0.60
62514
SN1975-6-40
6
40
M4
6
1.5
6
4
3.14
1
0.60
62515
SN1975-6-45
6
45
M4
6
1.5
6
4
3.14
1
0.60
62516
SN1975-6-50
6
50
M4
6
1.5
6
4
3.14
1
0.60
62517
SN1975-6-55
6
55
M4
6
1.5
6
4
3.14
1
0.60
62518
SN1975-6-60
6
60
M4
6
1.5
6
4
3.14
1
0.60
62519
SN1975-8-20
8
20
M5
8
1.8
10
5
4.02
1
0.80
62520
SN1975-8-24
8
24
M5
8
1.8
10
5
4.02
1
0.80
62521
SN1975-8-28
8
28
M5
8
1.8
10
5
4.02
1
0.80
62522
SN1975-8-32
8
32
M5
8
1.8
10
5
4.02
1
0.80
62523
SN1975-8-36
8
36
M5
8
1.8
10
5
4.02
1
0.80
62524
SN1975-8-40
8
40
M5
8
1.8
10
5
4.02
1
0.80
62525
SN1975-8-45
8
45
M5
8
1.8
10
5
4.02
1
0.80
62526
SN1975-8-50
8
50
M5
8
1.8
10
5
4.02
1
0.80
62527
SN1975-8-55
8
55
M5
8
1.8
10
5
4.02
1
0.80
62528
SN1975-8-60
8
60
M5
8
1.8
10
5
4.02
1
0.80
62529
SN1975-8-70
8
70
M5
8
1.8
10
5
4.02
1
0.80
62530
SN1975-8-80
8
80
M5
8
1.8
10
5
4.02
1
0.80
62531
SN1975-8-90
8
90
M5
8
1.8
10
5
4.02
1
0.80
62532
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表