dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
Z19 - Stützsäule
STRACK
03. Allgemeines Zubehör
3.2. Zubehoer
Powered by
CAD模型選擇
{strack/z_kat/z_02/sn100128.prj},{NB=Z19-60-156 Stuetzsaeule},{PDF=PDF},{D1=60},{L=156},{D2=8.5},{D3=15},{T3=9.0},{L2=20},{M=M10},{DN=10},{SNPR=MIN},{ARTNR=607274}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D1
(d1)
[mm]
L
(L)
[mm]
D2
(d2)
[mm]
D3
(d3)
[mm]
T3
(t3)
[mm]
L2
(L2)
[mm]
M
(M)
ⁿ/ₐ
DN
(DN)
[mm]
SNPR
Preis (Euro/1)
[Euro/1]
ARTNR
Art.-Nr.
ⁿ/ₐ
Z19-32-46
32
46
6.5
11
6.5
15
M8
8
140878
Z19-32-56
32
56
6.5
11
6.5
15
M8
8
140879
Z19-32-66
32
66
6.5
11
6.5
15
M8
8
140880
Z19-32-76
32
76
6.5
11
6.5
15
M8
8
140881
Z19-32-86
32
86
6.5
11
6.5
15
M8
8
140882
Z19-32-96
32
96
6.5
11
6.5
15
M8
8
140883
Z19-32-116
32
116
6.5
11
6.5
15
M8
8
607262
Z19-32-136
32
136
6.5
11
6.5
15
M8
8
607263
Z19-40-46
40
46
8.5
15
9.0
20
M10
10
140884
Z19-40-56
40
56
8.5
15
9.0
20
M10
10
140885
Z19-40-66
40
66
8.5
15
9.0
20
M10
10
140886
Z19-40-76
40
76
8.5
15
9.0
20
M10
10
140887
Z19-40-86
40
86
8.5
15
9.0
20
M10
10
140888
Z19-40-96
40
96
8.5
15
9.0
20
M10
10
140889
Z19-40-116
40
116
8.5
15
9.0
20
M10
10
140890
Z19-40-136
40
136
8.5
15
9.0
20
M10
10
607264
Z19-40-156
40
156
8.5
15
9.0
20
M10
10
607265
Z19-50-46
50
46
8.5
15
9.0
20
M10
10
140891
Z19-50-56
50
56
8.5
15
9.0
20
M10
10
140892
Z19-50-66
50
66
8.5
15
9.0
20
M10
10
140893
Z19-50-76
50
76
8.5
15
9.0
20
M10
10
140894
Z19-50-86
50
86
8.5
15
9.0
20
M10
10
140895
Z19-50-96
50
96
8.5
15
9.0
20
M10
10
140896
Z19-50-116
50
116
8.5
15
9.0
20
M10
10
607266
Z19-50-136
50
136
8.5
15
9.0
20
M10
10
10081305
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表