dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
SG-61-C3 - Zwischenplatte
STRACK
01. Platten
1.3. Säulengestellplatten
Powered by
CAD模型選擇
{strack/p_kat/p_04/sn040549.prj},{NB=SG-61-C3-311-311-27-1730-Zwischenplatte},{PDF=PDF},{B1=311},{A1=311},{D=27},{MAT=1730},{XA1=311.00},{XB1=311.00},{DICKEX=27.00},{MATX=1730},{A2=183},{E1=239},{D2=48},{D5=58},{DG=5},{DK=4.2},{LG=10},{LK=14},{M=M5x10},{SG=3131},{DMIN=0.1},{DMAX=177},{SNPRTAB=MIN},{ARTNRX=231422}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
B1
(b1)
[mm]
A1
(a1)
[mm]
D
(D)
[mm]
MAT
(Mat)
ⁿ/ₐ
A2
(a2)
[mm]
E1
(e1)
[mm]
D2
(d2)
[mm]
D5
(d5)
[mm]
DG
(dg)
[mm]
DK
(dk)
[mm]
LG
(lg)
[mm]
LK
(lk)
[mm]
M
(M)
ⁿ/ₐ
SG
(SG)
ⁿ/ₐ
DMIN
(DMIN)
[mm]
DMAX
(DMAX)
[mm]
SNPRTAB
Preis (Euro/1)
[Euro/1]
ARTNRX
Art.-Nr.
ⁿ/ₐ
SG-61-C3-156-156-27-1730
156
156
27
1730
58
100
32
40
4
3.3
8
12
M4x8
1616
0.1
177
231406
SG-61-C3-156-196-27-1730
156
196
27
1730
98
140
32
40
4
3.3
8
12
M4x8
1620
0.1
177
231407
SG-61-C3-156-246-27-1730
156
246
27
1730
148
190
32
40
4
3.3
8
12
M4x8
1625
0.1
177
231408
SG-61-C3-156-311-27-1730
156
311
27
1730
203
255
32
40
4
3.3
8
12
M4x8
1631
0.1
177
231409
SG-61-C3-196-196-27-1730
196
196
27
1730
84
132
40
50
5
4.2
10
14
M5x10
2020
0.1
177
231410
SG-61-C3-196-246-27-1730
196
246
27
1730
134
182
40
50
5
4.2
10
14
M5x10
2025
0.1
177
231411
SG-61-C3-196-311-27-1730
196
311
27
1730
199
247
40
50
5
4.2
10
14
M5x10
2031
0.1
177
231412
SG-61-C3-196-396-27-1730
196
396
27
1730
284
332
40
50
5
4.2
10
14
M5x10
2040
0.1
177
231413
SG-61-C3-196-496-27-1730
196
496
27
1730
368
424
48
58
5
4.2
10
14
M5x10
2050
0.1
177
231414
SG-61-C3-196-626-27-1730
196
626
27
1730
498
554
48
58
5
4.2
10
14
M5x10
2063
0.1
177
231415
SG-61-C3-246-246-27-1730
246
246
27
1730
118
174
48
58
5
4.2
10
14
M5x10
2525
0.1
177
231416
SG-61-C3-246-311-27-1730
246
311
27
1730
183
239
48
58
5
4.2
10
14
M5x10
2531
0.1
177
231417
SG-61-C3-246-396-27-1730
246
396
27
1730
268
324
48
58
5
4.2
10
14
M5x10
2540
0.1
177
231418
SG-61-C3-246-496-27-1730
246
496
27
1730
368
424
48
58
5
4.2
10
14
M5x10
2550
0.1
177
231419
SG-61-C3-246-626-27-1730
246
626
27
1730
474
542
58
70
6
5.0
12
16
M6x12
2563
0.1
177
231420
SG-61-C3-246-706-27-1730
246
706
27
1730
554
622
58
70
6
5.0
12
16
M6x12
2571
0.1
177
231421
SG-61-C3-311-311-27-1730
311
311
27
1730
183
239
48
58
5
4.2
10
14
M5x10
3131
0.1
177
231422
SG-61-C3-311-396-27-1730
311
396
27
1730
268
324
48
58
5
4.2
10
14
M5x10
3140
0.1
177
231423
SG-61-C3-311-496-27-1730
311
496
27
1730
344
412
58
70
6
5.0
12
16
M6x12
3150
0.1
177
231424
SG-61-C3-311-626-27-1730
311
626
27
1730
474
542
58
70
6
5.0
12
16
M6x12
3163
0.1
177
231425
SG-61-C3-311-706-27-1730
311
706
27
1730
554
622
58
70
6
5.0
12
16
M6x12
3171
0.1
177
231426
SG-61-C3-311-796-27-1730
311
796
27
1730
644
712
58
70
6
5.0
12
16
M6x12
3180
0.1
177
231427
SG-61-C3-396-396-37-1730
396
396
37
1730
244
312
58
70
6
5.0
12
16
M6x12
4040
0.1
177
231428
SG-61-C3-396-496-37-1730
396
496
37
1730
344
412
58
70
6
5.0
12
16
M6x12
4050
0.1
177
231429
SG-61-C3-396-626-37-1730
396
626
37
1730
452
520
70
86
8
6.8
16
20
M8x16
4063
0.1
177
231430
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表