dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
SN1781 - Waelzfuehrungsbuchse mit Flansch (DIN 9831/ ISO 9448-2)
STRACK
02. Führungselemente
2.1. Fuehrungselemente
2.1.3. Fuehrungsbuchsen, Saeulenlager, Rollenfuehrung
Powered by
CAD模型選擇
{strack/fe_kat/fe_01/fe_01_03/sn060089.prj},{NB=SN1781-30-72-38 Waelzfuehrungsbuchse mit Flansch (DIN 9831/ ISO 9448-2)},{PDF=PDF},{D1=30},{L2=72},{D7=38},{D2=48},{D3=72},{D4=58},{K1=80},{L1=47},{K=28},{D6=10},{D5=5.5},{T1=5.7},{SNPR=MIN},{ARTNR=139961}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D1
(d1)
[mm]
L2
(L2)
[mm]
D7
(d7)
[mm]
D2
(d2)
[mm]
D3
(d3)
[mm]
D4
(d4)
[mm]
K1
(K1)
[mm]
L1
(L1)
[mm]
K
(K)
[mm]
D6
(d6)
[mm]
D5
(d5)
[mm]
T1
(t1)
[mm]
SNPR
Preis (Euro/1)
[Euro/1]
ARTNR
Art.-Nr.
ⁿ/ₐ
SN1781-15-29-21
15
29
21
28
45
35
45
23
15
8
4.5
3.5
139941
SN1781-15-36-21
15
36
21
28
45
35
45
30
15
8
4.5
3.5
139943
SN1781-16-29-22
16
29
22
28
45
35
45
23
15
8
4.5
3.5
139942
SN1781-16-36-22
16
36
22
28
45
35
45
30
15
8
4.5
3.5
139944
SN1781-19-38-25
19
38
25
32
50
40
45
23
18
8
4.5
4.6
139945
SN1781-19-45-25
19
45
25
32
50
40
54
30
18
8
4.5
4.6
139947
SN1781-19-52-25
19
52
25
32
50
40
70
37
18
8
4.5
4.6
139949
SN1781-20-38-26
20
38
26
32
50
40
45
23
18
8
4.5
4.6
139946
SN1781-20-45-26
20
45
26
32
50
40
54
30
18
8
4.5
4.6
139948
SN1781-20-52-26
20
52
26
32
50
40
70
37
18
8
4.5
4.6
139950
SN1781-24-38-30
24
38
30
40
63
50
45
23
23
10
5.5
5.7
139951
SN1781-24-55-30
24
55
30
40
63
50
58
30
23
10
5.5
5.7
139953
SN1781-24-62-30
24
62
30
40
63
50
70
37
23
10
5.5
5.7
139955
SN1781-25-38-31
25
38
31
40
63
50
45
23
23
10
5.5
5.7
139952
SN1781-25-55-31
25
55
31
40
63
50
58
30
23
10
5.5
5.7
139954
SN1781-25-62-31
25
62
31
40
63
50
70
37
23
10
5.5
5.7
139956
SN1781-30-45-38
30
45
38
48
72
58
57
30
28
10
5.5
5.7
139957
SN1781-30-62-38
30
62
38
48
72
58
68
37
28
10
5.5
5.7
139959
SN1781-30-72-38
30
72
38
48
72
58
80
47
28
10
5.5
5.7
139961
SN1781-32-45-40
32
45
40
48
72
58
57
30
28
10
5.5
5.7
139958
SN1781-32-62-40
32
62
40
48
72
58
68
37
28
10
5.5
5.7
139960
SN1781-32-72-40
32
72
40
48
72
58
80
47
28
10
5.5
5.7
139962
SN1781-38-55-46
38
55
46
58
85
70
63
30
33
11
6.6
6.8
139963
SN1781-38-67-46
38
67
46
58
85
70
73
37
33
11
6.6
6.8
139965
SN1781-38-77-46
38
77
46
58
85
70
90
47
33
11
6.6
6.8
139967
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表