dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
Z81 - Zentrierhülse
STRACK
02. Führungselemente
2.1. Fuehrungselemente
2.1.3. Fuehrungsbuchsen, Saeulenlager, Rollenfuehrung
Powered by
CAD模型選擇
{strack/fe_kat/fe_01/fe_01_03/sn060074.prj},{NB=Z81-34-60 Zentrierhuelse},{PDF=PDF},{D2=34},{L=60},{D1=27},{M=M12},{L1=15},{L2=2.5},{D3M=12},{DK=10.5},{SNPR=MIN},{ARTNR=37761}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D2
(d2)
[mm]
L
(L)
[mm]
D1
(d1)
[mm]
M
(M)
ⁿ/ₐ
L1
(L1)
[mm]
L2
(L2)
[mm]
D3M
(d3m)
[mm]
DK
(DK)
[mm]
SNPR
Preis (Euro/1)
[Euro/1]
ARTNR
Art.-Nr.
ⁿ/ₐ
Z81-18-40
18
40
13
M8
10
2.0
8
6.8
73068
Z81-18-50
18
50
13
M8
10
2.0
8
6.8
73069
Z81-18-60
18
60
13
M8
10
2.0
8
6.8
73070
Z81-18-70
18
70
13
M8
10
2.0
8
6.8
73071
Z81-18-80
18
80
13
M8
10
2.0
8
6.8
73072
Z81-18-90
18
90
13
M8
10
2.0
8
6.8
73073
Z81-18-100
18
100
13
M8
10
2.0
8
6.8
73074
Z81-24-45
24
45
17
M10
12
2.5
10
8.5
37738
Z81-24-55
24
55
17
M10
12
2.5
10
8.5
37739
Z81-24-65
24
65
17
M10
12
2.5
10
8.5
37740
Z81-24-75
24
75
17
M10
12
2.5
10
8.5
137741
Z81-24-85
24
85
17
M10
12
2.5
10
8.5
37742
Z81-24-95
24
95
17
M10
12
2.5
10
8.5
37743
Z81-24-105
24
105
17
M10
12
2.5
10
8.5
37744
Z81-24-115
24
115
17
M10
12
2.5
10
8.5
37745
Z81-24-125
24
125
17
M10
12
2.5
10
8.5
37746
Z81-24-135
24
135
17
M10
12
2.5
10
8.5
37747
Z81-28-40
28
40
21
M12
14
2.5
12
10.5
37751
Z81-28-60
28
60
21
M12
14
2.5
12
10.5
37752
Z81-28-80
28
80
21
M12
14
2.5
12
10.5
37753
Z81-28-100
28
100
21
M12
14
2.5
12
10.5
37754
Z81-28-120
28
120
21
M12
14
2.5
12
10.5
37755
Z81-28-140
28
140
21
M12
14
2.5
12
10.5
37756
Z81-34-60
34
60
27
M12
15
2.5
12
10.5
37761
Z81-34-80
34
80
27
M12
15
2.5
12
10.5
84570
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表