dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
Z4425 - Wälzführungsbuchse mit Anlaufscheiben und Kugelkäfig (~DIN 9831-2/ ISO 9448)
STRACK
02. Führungselemente
2.1. Fuehrungselemente
2.1.3. Fuehrungsbuchsen, Saeulenlager, Rollenfuehrung
Powered by
CAD模型選擇
{strack/fe_kat/fe_01/fe_01_03/sn040039.prj},{NB=Z4425-30-100 Waelzfuehrungsbuchse mit Anlaufscheiben und Kugelkaefig (DIN 9831-2/ ISO 9448) VAR=0},{PDF=PDF},{D1=30},{L2=100},{VAR=0},{D6=38},{D2=48},{D3=56},{D4=48},{D5=65},{D7=50},{L1=35},{L3=65},{K1=68},{HUBMAX=44},{K3=90},{D8=40.2},{M=1.9},{B=3.7},{PPATH=sn04003901.prj},{SNPR=MIN},{ARTNR=184743}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
D1
(d1)
[mm]
L2
(L2)
[mm]
D6
(d6)
[mm]
D2
(d2)
[mm]
D3
(d3)
[mm]
D4
(d4)
[mm]
D5
(d5)
[mm]
D7
(d7)
[mm]
L1
(L1)
[mm]
L3
(L3)
[mm]
K1
(K1)
[mm]
HUBMAX
(Hubmax)
[mm]
K3
(K3)
[mm]
D8
(d8)
[mm]
M
(m)
[mm]
B
(b)
[mm]
PPATH
(PPATH)
ⁿ/ₐ
SNPR
Preis (Euro/1)
[Euro/1]
ARTNR
Art.-Nr.
ⁿ/ₐ
Z4425-19-80 VAR=0
19
80
25
32
40
32
49
34
25
55
45
52
71
26.4
1.3
2.7
sn04003901.prj
184739
Z4425-20-80 VAR=0
20
80
26
32
40
32
49
34
25
55
45
52
71
28.4
1.3
2.8
sn04003901.prj
184740
Z4425-24-90 VAR=0
24
90
30
40
48
40
57
42
35
55
58
46
81
31.6
1.3
3.0
sn04003901.prj
184741
Z4425-25-90 VAR=0
25
90
31
40
48
40
57
42
35
55
58
46
81
33.9
1.3
3.1
sn04003901.prj
184742
Z4425-30-100 VAR=0
30
100
38
48
56
48
65
50
35
65
68
44
90
40.2
1.9
3.7
sn04003901.prj
184743
Z4425-32-100 VAR=0
32
100
40
48
56
48
65
50
35
65
68
44
90
42.7
1.9
3.9
sn04003901.prj
184744
Z4425-38-110 VAR=0
38
110
46
58
66
58
75
60
45
65
73
54
100
49.7
1.9
4.4
sn04003902.prj
184745
Z4425-40-110 VAR=0
40
110
48
58
66
58
75
60
45
65
73
54
100
50.8
1.9
4.5
sn04003902.prj
184746
Z4425-48-125 VAR=0
48
125
56
70
80
70
89
74
55
70
65
98
114
60.3
2.2
5.1
sn04003902.prj
184747
Z4425-50-125 VAR=0
50
125
58
70
80
70
89
74
55
70
65
98
114
61.3
2.2
5.2
sn04003902.prj
184748
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表