dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
SN4322 - Führungssäule mit Bund (DIN 9825-4/ ISO 9182-5)
STRACK
02. Führungselemente
2.1. Fuehrungselemente
2.1.2. Fuehrungssaeulen
Powered by
CAD模型選擇
{strack/fe_kat/fe_01/fe_01_02/sn060150.prj},{NB=SN4322-38-224 Fuehrungssaeule mit Bund (DIN 9825-4/ ISO 9182-5)},{PDF=PDF},{D1=38},{L1=224},{L2=37},{D2=50},{M1=8},{T=20},{F=6},{R=5},{D5=59},{T3=6.0},{DFB=8.4},{BD=6},{SNPR=MIN},{ARTNR=44306}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D1
(d1)
[mm]
L1
(L1)
[mm]
L2
(L2)
[mm]
D2
(d2)
[mm]
M1
(M1)
[mm]
T
(t)
[mm]
F
(f)
[mm]
R
(R)
[mm]
D5
(d5)
[mm]
T3
(t3)
[mm]
DFB
(DFB)
[mm]
BD
(BD)
[mm]
SNPR
Preis (Euro/1)
[Euro/1]
ARTNR
Art.-Nr.
ⁿ/ₐ
SN4322-19-100
19
100
23
25
8
20
4
3
34
6.0
8.4
6
44249
SN4322-19-112
19
112
23
25
8
20
4
3
34
6.0
8.4
6
44250
SN4322-19-125
19
125
23
25
8
20
4
3
34
6.0
8.4
6
44251
SN4322-19-140
19
140
23
25
8
20
4
3
34
6.0
8.4
6
44252
SN4322-19-160
19
160
23
25
8
20
4
3
34
6.0
8.4
6
44253
SN4322-19-180
19
180
23
25
8
20
4
3
34
6.0
8.4
6
44254
SN4322-19-200
19
200
23
25
8
20
4
3
34
6.0
8.4
6
44255
SN4322-20-100
20
100
23
25
8
20
4
3
34
6.0
8.4
6
44256
SN4322-20-112
20
112
23
25
8
20
4
3
34
6.0
8.4
6
44257
SN4322-20-125
20
125
23
25
8
20
4
3
34
6.0
8.4
6
44258
SN4322-20-140
20
140
23
25
8
20
4
3
34
6.0
8.4
6
44259
SN4322-20-160
20
160
23
25
8
20
4
3
34
6.0
8.4
6
44260
SN4322-20-180
20
180
23
25
8
20
4
3
34
6.0
8.4
6
44261
SN4322-20-200
20
200
23
25
8
20
4
3
34
6.0
8.4
6
44262
SN4322-24-100
24
100
30
32
8
20
6
5
41
6.0
8.4
6
44263
SN4322-24-112
24
112
30
32
8
20
6
5
41
6.0
8.4
6
44264
SN4322-24-125
24
125
30
32
8
20
6
5
41
6.0
8.4
6
44265
SN4322-24-140
24
140
30
32
8
20
6
5
41
6.0
8.4
6
44266
SN4322-24-160
24
160
30
32
8
20
6
5
41
6.0
8.4
6
44267
SN4322-24-180
24
180
30
32
8
20
6
5
41
6.0
8.4
6
44268
SN4322-24-200
24
200
30
32
8
20
6
5
41
6.0
8.4
6
44269
SN4322-24-224
24
224
30
32
8
20
6
5
41
6.0
8.4
6
44270
SN4322-24-250
24
250
30
32
8
20
6
5
41
6.0
8.4
6
44271
SN4322-25-100
25
100
30
32
8
20
6
5
41
6.0
8.4
6
44272
SN4322-25-112
25
112
30
32
8
20
6
5
41
6.0
8.4
6
44273
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表