dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
Z70 - Zentriereinheit
STRACK
02. Führungselemente
2.1. Fuehrungselemente
2.1.1. Zentriereinheiten
Powered by
CAD模型選擇
{strack/fe_kat/fe_01/fe_01_01/sn060229.prj},{NB=Z70-14 Zentriereinheit},{PDF=PDF},{D2=14},{T=+0.015/+0.02},{D1=10.0},{L1=13},{L2=27},{L3=7.0},{M=M5},{SN3500_1=M4x16},{SN3500_2=M4x35},{PPATH=sn06022901.prj},{SNPR=MIN},{ARTNR=630708}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
D2
(D2)
[mm]
T
(T)
[mm]
D1
(D1)
[mm]
L1
(L1)
[mm]
L2
(L2)
[mm]
L3
(L3)
[mm]
M
(M)
ⁿ/ₐ
SN3500_1
(SN3500_1)
ⁿ/ₐ
SN3500_2
(SN3500_2)
ⁿ/ₐ
PPATH
(PPATH)
ⁿ/ₐ
SNPR
Preis (Euro/1)
[Euro/1]
ARTNR
Art.-Nr.
ⁿ/ₐ
Z70-12
12
+0.01/+0.015
8.5
11
23
6.0
M4
M3x16
M3x25
sn06022901.prj
630707
Z70-14
14
+0.015/+0.02
10.0
13
27
7.0
M5
M4x16
M4x35
sn06022901.prj
630708
Z70-16
16
+0.015/+0.02
11.0
15
31
9.0
M5
M4x16
M4x35
sn06022901.prj
630709
Z70-18
18
+0.015/+0.02
12.0
17
35
10.0
M6
M5x20
M5x40
sn06022901.prj
630710
Z70-20
20
+0.015/+0.02
13.0
19
39
11.0
M6
M5x20
M5x40
sn06022901.prj
630711
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表