dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
Z5 POS02 - Lagerbock
STRACK
07. Entformungselemente - indirekt
7.1. Klinkenzuege
7.1.1. Ersatzteile fuer Klinkenzuege
Powered by
CAD模型選擇
{strack/entin_kat/entin_01/entin_01_01/sn160022.prj},{NB=Z5-2-02 Lagerbock},{TYP=2},{POS=02},{A5=80.0},{A6=40.2},{A7=20},{A8=55},{A9=70},{B2=40.0},{B3=20.0},{B4=25.2},{B5=20},{C4=56.0},{C5=14.5},{C6=1.5},{D2=16},{D3=10},{D4=13},{F1=1x45},{A=0},{A1=0},{A2=0},{A3=0},{A4=0},{B=0},{B1=0},{C=0},{C1=0.0},{C2=0},{C3=0},{DS1=0},{DS2=0},{DF1=0},{DG1=0},{DK1=0.0},{F2=0},{VAR=1},{SNPR=MIN},{ARTNR=35041}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
TYP
(Typ)
ⁿ/ₐ
POS
(Pos)
ⁿ/ₐ
A5
(A5)
ⁿ/ₐ
A6
(A6)
ⁿ/ₐ
A7
(A7)
[mm]
A8
(A8)
[mm]
A9
(A9)
[mm]
B2
(B2)
[mm]
B3
(B3)
[mm]
B4
(B4)
[mm]
B5
(B5)
[mm]
C4
(C4)
[mm]
C5
(C5)
[mm]
C6
(C6)
[mm]
D2
(D2)
[mm]
D3
(D3)
[mm]
D4
(D4)
[mm]
F1
(F1)
[mm]
A
(A)
[mm]
A1
(A1)
[mm]
A2
(A2)
[mm]
A3
(A3)
[mm]
A4
(A4)
[mm]
B
(B)
[mm]
B1
(B1)
[mm]
C
(C)
[mm]
C1
(C1)
[mm]
C2
(C2)
[mm]
C3
(C3)
[mm]
DS1
(DS1)
[mm]
DS2
(DS2)
[mm]
DF1
(DF1)
[mm]
DG1
(DG1)
ⁿ/ₐ
DK1
(DK1)
[mm]
F2
(F2)
[mm]
VAR
(VAR)
[mm]
SNPR
Preis (Euro/1)
[Euro/1]
ARTNR
Art.-Nr.
ⁿ/ₐ
Z5-0-02
0
02
39.8
20.2
9
27
35
24.8
10.0
16.2
15
24.5
8.0
1.5
8
6
9
1x45
0
0
0
0
0
0
0
0
0.0
0
0
0
0
0
0
0.0
0
1
69997
Z5-1-02
1
02
60.0
30.2
15
40
52
30.0
12.8
20.5
16
40.0
14.5
1.5
12
8
11
1x45
0
0
0
0
0
0
0
0
0.0
0
0
0
0
0
0
0.0
0
1
35002
Z5-2-02
2
02
80.0
40.2
20
55
70
40.0
20.0
25.2
20
56.0
14.5
1.5
16
10
13
1x45
0
0
0
0
0
0
0
0
0.0
0
0
0
0
0
0
0.0
0
1
35041
Z5-31-02
31
02
0.0
0.0
0
0
0
18.2
18.0
0.0
0
10.0
0.0
0.0
0
0
0
0
56
46
36
28
15
54
36
25
12.5
8
9
8
15
12
10
8.5
1
2
151277
Z5-32-02
32
02
0.0
0.0
0
0
0
18.2
18.0
0.0
0
10.0
0.0
0.0
0
0
0
0
56
46
36
28
15
54
36
25
12.5
8
9
8
15
12
10
8.5
1
2
Z5-4-02
4
02
0.0
0.0
0
0
0
0.0
0.0
0.0
0
0.0
0.0
0.0
0
0
0
0
0
0
0
0
0
0
0
0
0.0
0
0
0
0
0
0
0.0
0
3
10030473
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表