18000002000 - Three spoke hand wheel with handle
SToxxparts
18 Operating elements
18000002000
Powered by
CAD模型選擇
{stoxxparts/18_bedienelemente/18000002000/18000002000.prj},{NB=18000002003},{PREVIEW=18000002000.png},{ARTNR=18000002003},{H=49},{L=120},{C=20},{A=32},{D=8},{E=13},{F=38},{MCG=25X65},{N=M10},{MAT=PF},{FAR=schwarz},{GEW=470},{INFO=https://api.meleven.de/out/SToxxparts/0d.50.07.180000020009.pdf},{DEFAULTSORTATTR=36766}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
H
[mm]
L
[mm]
C
[mm]
A
[mm]
D
d
[mm]
E
[mm]
F
[mm]
MCG
[mm]
N
[mm]
MAT
Material
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
GEW
Weight
[g]
18000002001
18000002001
40
85
15
24
4
11
34
17X40
M8
PF
schwarz
189
18000002002
18000002002
46
107
17
24
6
13
37
23X55
M8
PF
schwarz
300
18000002003
18000002003
49
120
20
32
8
13
38
25X65
M10
PF
schwarz
470
18000002004
18000002004
56
127
22
40
8
16
42
25X65
M10
PF
schwarz
695
18000002005
18000002005
61
153
24
40
8
16
45
28X85
M10
PF
schwarz
880
18000002006
18000002006
72
164
28
48
10
17
50
28X85
M10
PF
schwarz
1335
18000002007
18000002007
78
170
34
58
10
18
56
28X85
M10
PF
schwarz
2165
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表