17000155000 - Pull-down clamp with cranked clamping lever and flat clamping jaw, clamping direction left
SToxxparts
17 Clamping technology
17000155000
Powered by
CAD模型選擇
{stoxxparts/17_spanntechnik/17000155000/17000155000.prj},{NB=17000155001},{PREVIEW=17000155000.png},{ARTNR=17000155001},{L=10},{D1=M8},{A=9.6},{B=32},{D2=8.4},{H1=20},{H2=30},{H3=8},{H4=40},{H5=12.6},{L1=132},{L2=50},{L3=32},{S=3},{F=3.5},{MAT=Stahl, einsatzgehärtet, brüniert},{GEW=262},{INFO=https://api.meleven.de/out/SToxxparts/52.b8.e5.170001550009.pdf},{DEFAULTSORTATTR=15959}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
L
Groovesnominal dimension
[mm]
D1
[mm]
A
[mm]
B
[mm]
D2
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
S
[mm]
F
max. horizontal clamping force
[kN]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
17000155001
17000155001
10
M8
9.6
32
8.4
20
30
8
40
12.6
132
50
32
3
3.5
Stahl, einsatzgehärtet, b...
262
17000155002
17000155002
12
M12
11.6
48
12.5
38
63
16
62
-
190
72
40
4
7
Stahl, einsatzgehärtet, b...
868
17000155003
17000155003
14
M12
13.6
48
12.5
38
40
16
62
19.1
190
72
40
4
7
Stahl, einsatzgehärtet, b...
847
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表