05001130000 - Locking, actuation with toggle, stop ring chrome-plated
SToxxparts
05 C-Parts without standard
05001130000
Powered by
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05001130000/05001130000.prj},{NB=05001130011},{PREVIEW=05001130000.png},{ARTNR=05001130011},{A=30},{MAT=Zink- Druckguss/PA/Stahl verzinkt},{GEW=107},{INFO=https://www.stoxxparts.com/meleven/b6.9e.17.05001130000.pdf},{DEFAULTSORTATTR=38299}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
A
Transom spacing
[mm]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
05001130001
05001130001
10
Zink- Druckguss/PA/Stahl ...
105
05001130002
05001130002
13
Zink- Druckguss/PA/Stahl ...
105
05001130003
05001130003
14
Zink- Druckguss/PA/Stahl ...
105
05001130004
05001130004
16
Zink- Druckguss/PA/Stahl ...
98
05001130005
05001130005
18
Zink- Druckguss/PA/Stahl ...
103
05001130006
05001130006
20
Zink- Druckguss/PA/Stahl ...
104
05001130007
05001130007
22
Zink- Druckguss/PA/Stahl ...
104
05001130008
05001130008
24
Zink- Druckguss/PA/Stahl ...
104
05001130009
05001130009
26
Zink- Druckguss/PA/Stahl ...
106
05001130010
05001130010
28
Zink- Druckguss/PA/Stahl ...
106
05001130011
05001130011
30
Zink- Druckguss/PA/Stahl ...
107
05001130012
05001130012
32
Zink- Druckguss/PA/Stahl ...
108
05001130013
05001130013
34
Zink- Druckguss/PA/Stahl ...
110
05001130014
05001130014
36
Zink- Druckguss/PA/Stahl ...
108
05001130015
05001130015
38
Zink- Druckguss/PA/Stahl ...
113
05001130016
05001130016
4
Zink- Druckguss/PA/Stahl ...
108
05001130017
05001130017
40
Zink- Druckguss/PA/Stahl ...
116
05001130018
05001130018
42
Zink- Druckguss/PA/Stahl ...
115
05001130019
05001130019
45
Zink- Druckguss/PA/Stahl ...
108
05001130020
05001130020
50
Zink- Druckguss/PA/Stahl ...
120
05001130021
05001130021
6
Zink- Druckguss/PA/Stahl ...
105
05001130022
05001130022
8
Zink- Druckguss/PA/Stahl ...
106
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表